Metric Size,  Textured Nylon Plastic
Ergonomic Hand Knobs
with Threaded Stud
VEGS
VEGS

RoHS Compliant
  VEGS

Specification
Hand knob: Black nylon plastic
Threaded stud: Zinc plated steel, molded in.

Information
Heat resistance of nylon plastic:
Maximum heat resistance 230° F (110° C)
Approximate melting point 446° F (230° C)
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)


Part Number
A
D
Thread
L
Stud Length
B
C
F
50
(1.97)
M8 x 1.25
15
(.59)
23
(.91)
30
(1.18)
10
(.39)
50
(1.97)
M10 x 1.5
20
(.79)
23
(.91)
30
(1.18)
10
(.39)