Metric Size, Phenolic Plastic, Hollow Type
Six Lobed Knobs
With Threaded Stud
VP-H
VP-H

RoHS Compliant


This line drawing is movable on the page...just click and drag!
VP-H
Specification
Information

Hand knob: Black phenolic plastic
Threaded stud: Zinc plated steel, molded-in

Maximum heat resistance of phenolic plastic: 150°C (300°F).
Plastic hollow six lobed knobs with threaded stud, see VB-FP-H.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Thread
L
Stud Length
B
C
F
G
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
M12 x 1.75
40
50
60
80
70
(2.76)
M12 x 1.75
30
32
(1.26)
42
(1.65)
21
(.83)
21
(.83)
40
50
90
(3.54)
M16 x 2.0
60
42
(1.65)
55
(2.17)
26
(1.02)
29
(1.14)
70