Metric Size, Solid Phenolic Plastic
Six Lobed Knobs
With Threaded Stud
VP
VP


RoHS Compliant

This line drawing is movable on the page...just click and drag!
VP
Specification
Information
Hand knob: Black phenolic plastic, glossy finish
Stud: Zinc plated steel, molded-in

Maximum heat resistance of phenolic plastic: 150°C (300°F).
Solid plastic six lobed knob with tapped insert see VB.
Solid plastic six lobed knob with tapped through insert, see VB-FP.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Thread
L
Stud Length
B
C
F
G
20
(.79)
M4 x .7
10
13
(.51)
16
(.63)
8
(.31)
8
(.31)
15
25
M5 x .8
10
15
20
25
M6 x 1.0
10
15
20
25
35
30
(1.18)
M5 x .8
10
17
(.67)
24
(.94)
11
(.43)
13
(.51)
20
M6 x 1.0
10
15
20
25
30
35
40
M8 x 1.25
15
20
25
30
35
45
60