Metric Size, Nylon Plastic
Eight Lobed Knobs
With Threaded Stud
VPA
VPA

RoHS Compliant


This line drawing is movable on the page...just click and drag!
VPA
Specification
Information

Hand knob: Matte black, glass filled nylon plastic
Threaded stud: Zinc plated steel, molded-in


Maximum heat resistance of nylon plastic: 110°C (230°F).
Plastic eight lobed knob with tapped insert, see VBA.
Plastic eight lobed knob with tapped through insert, see VBA-FP

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Thread
L
Stud Length
B
C
F
25
(.98)
M4 x .7
10
13
(.51)
17
(.67)
8
(.31)
15
M5 x .8
15
25
M6 x 1.0
10
15
20
25
35
(1.38)
M6 x 1.0
10
18
(.71)
20
(.79)
8
(.31)
15
20
25
35
M8 x 1.25
15
20
25
35
40
M10 x 1.5
25
30
45
(1.77)
M6 x 1.0
55
22
(.87)
26
(1.02)
12
(.47)
M8 x 1.25
15
20
25
30
35
40
M10 x 1.5
20
30
35
40
55
(2.17)
M8 x 1.25
15
25
(.98)
29
(1.14)
15
(.59)
20
30
40
M10 x 1.5
15
20
30
40
M12 x1.75
30
40