Metric Size, Phenolic Plastic
Knurled Rim Knobs
With Zinc Plated Steel Threaded Stud
VPZ
VPZ

RoHS Compliant


VPZ
VPZ
Specification
Information
Knob body: Black phenolic plastic, glossy finish
Threaded stud: Zinc plated steel, molded-in

For slip-free fastening and clamping, these knurled rim knobs are an excellent economical choice.
Maximum heat resistance of phenolic plastic: 150°C (300°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Thread
L
Stud Length
C
B
F
22
(.87)
M5 x .8
10
13
(.51)
15
(.59)
4
(.16)
15
25
M6 x 1.0
10
15
20
30
26
(1.02)
M5 x .8
10
16
(.63)
20
(.79)
6
(.24)
M6 x 1.0
15
25
M8 x 1.25
25