Inch Size,  Nylon Plastic
Wing Nuts
Tapped Insert
Type

WK
wo

WK


RoHS Compliant

  WK
Specification
Wing body: Black nylon plastic
Tapped insert: Brass, molded-in

Information
Heat resistance of nylon plastic:
Maximum heat resistance 230° F (110° C)
Approximate melting point 446° F (230° C)
Additional thread sizes also available upon request.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
A
Thread
Depth
Thread
B
C
3
(76.2)
.50
(12.7)
1/4-20
1.17
(29.7)
.78
(19.8)
5/16-18
3/8-16