Inch Size, Stainless Steel
Quick Release Nine Lobed Hand Knobs
WN 5335.5

WN 5335.5


RoHS Compliant
WN 5335.5
WN 5335.5
Specification
Information
Hand knob: Stainless steel, European standard 1.4305 (American standard 303), matte shot-blasted finish
Size 1.57" diameter knobs have seven lobes

Manufacturered from solid stainless steel bar stock.
Quick release knobs are used in such applications where the knob has to be completely removed after the releasing operation and refitted very rapidly for re-clamping.
The knob is tilted over the threaded spindle. When in position, the knob is brought into a straight position for meshing of the two threads on knob and spindle. The knob will then have to be turned only by a fraction of a rotation to achieve clamping.
Metric sizes available upon request.
Special order item, not returnable.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Tapped
d3
d4
h1
h2
1.57
(40)
1/4-20
.71
(18)
.256
(6.5)
1.04 
(26)
.43
(11)
1.57
(40)
5/16-18
.71 
(18)
.315 
(8)
1.04 
(26)
.43
(11)
1.97
(50)
5/16-18
.83 
(21)
.315 
(8)
114 
(29)
.47
(12)
1.97
(50)
3/8-16
.83 
(21)
.394
(10)
114 
(29)
.47
(12)
2.36
(60)
3/8-16
.98
(25)
.394
(10)
1.30 
(33)
.47
(12)
2.36
(60)
1/2-13
.98
(25)
.512
(13)
1.30 
(33)
.47 
(12)