Metric Size, Nylon Plastic
Knurled Rim Knobs
with Tapped and Blind Bore

ZB
GN 300


RoHS Compliant
   
These line drawings are movable on the page...just click and drag!

Specification
Knob body: Black nylon plastic with matte finish
Insert: Brass, molded in, tapped of blind bore type

Information
More shock proof than their phenolic counterpart, these knurled rim knobs provide excellent slip-free clamping and fastening.
Heat resistance of nylon plastic:
Maximum heat resistance 230° F (110° C)
Approximate melting point 446° F (230° C)
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
A
M
Tapped
D
Blind Bore
B
C
E
F
n Thread
22
(.87)
M4 x .7
 
15
(.59)
14
(.55)
8
(.31)
6
(.24)
-
M5 x .8
 
-
M6 x 1.0
 
-
M8 x 1.25
 
-
 
6
9
(.35)
M4 x .7
24
(.95)
M4 x .7
 
15
(.59)
14
(.55)
8
(.31)
6
(.24)
-
M5 x .8
 
-
M6 x 1.0
 
-
M8 x 1.25
 
-
 
6
9
(.35)
M4 x .7
26
(1.02)
M4 x .7
 
16
(.63)
15
(.59)
8
(.31)
6
(.24)
-
M5 x .8
 
-
M6 x 1.0
 
-
M8 x 1.25
 
-
 
6
M4 x .7