Metric Size, Nylon Plastic
Knurled Knobs
with Tapped Through Insert

ZB-FP
ZB / FP

RoHS Compliant
  ZB / FP

Specification
Knob body: Black nylon plastic with matte finish
Insert: Brass, molded in, tapped through

Information
More shock proof than their phenolic counterpart, these knurled rim knobs provide excellent slip-free clamping and fastening.
Heat resistance of nylon plastic:
Maximum heat resistance 230° F (110° C)
Approximate melting point 446° F (230° C)
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
A
D
Tapped
B
C
d
E
F
22
(.87)
M4 x .7
15
(.59)
14
(.55)
9
(.35)
11
(.43)
6
(.24)
M5 x .8
M6 x 1.0
M8 x 1.25
24
(.95)
M4 x .7
15
(.59)
14
(.55)
9
(.35)
11
(.43)
6
(.24)
M5 x .8
M6 x 1.0
M8 x 1.25
26
(1.02)
M4 x .7
16
(.63)
15
(.59)
9
(.35)
11
(.43)
6
(.24)
M5 x .8
M6 x 1.0
M8 x 1.25