Metric Size, Nylon Plastic
Knurled Rim Knobs
with Threaded Stud

ZP
ZP

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!

Specification
Knob body: Black nylon plastic with matte finish
Threadedstud: Zinc plated steel


Information
More shock proof than their phenolic counterpart, these knurled rim knobs provide excellent slip-free clamping and fastening.
Heat resistance of nylon plastic:
Maximum heat resistance 230° F (110° C)
Approximate melting point 446° F (230° C)
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Thread
L
Stud Length
B
C
F
22
(.87)
M4 x .7
10
15
(.59)
14
(.55)
6
(.24)
M4 x .7
25
M5 x .8
10
M5 x .8
15
M6 x 1.0
10
M6 x 1.0
15
M6 x 1.0
20
M6 x 1.0
25
M6 x 1.0
30
M6 x 1.0
35
M6 x 1.0
40
24
(.95)
M4 x .7
10
 15
(.59)
 14
(.55)
 6
(.24)
M4 x .7
25
M5 x .8
10
M6 x 1.0
10
M6 x 1.0
15
M6 x 1.0
25
26
(1.02)
M5 x .8
10
 15
(.59)
 14
(.55)
 6
(.24)
M5 x .8
15
M5 x .8
25
M6 x 1.0
10
M6 x 1.0
15
M6 x 1.0
20
M6 x 1.0
25
M6 x 1.0
40
M8 x 1.25
25