Metric Size, Nylon Plastic
Knurled Knobs
With Stainless Steel Threaded Stud
ZPX
ZPX

RoHS Compliant

ZPX
VBA
Specification
Information
Knurled knob: Matte black, glass filled nylon plastic
Threaded stud: Stainless steel, molded-in
European standard 1.4301
(American standard series 304)

Maximum heat resistance of nylon plastic: 110°C (230°F).
For certain minimum quantities, custom colors are available upon request.
For certain minimum quantities, special studs are available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Thread
L
Length
B
C
F
22
(.87)
M5 x .75
10
(.39)
15
(.59)
14
(.55)
6
(.24)
26
(1.02)
M6 x 1.0
20
(.79)
16
(.63)
15
(.59)
6
(.24)
30
(1.18)