Aluminum
Control Knob Flanges
Blank, with Pointer, or with Calibrated Scale

EN 526.1

Elesa Model F.N, F.K, F.GS


RoHS Compliant
 

This line drawing is movable on the page...just click and drag
Specification
Information
Flange ring: Aluminum, matte anodized  
Flanges available: Blank, with pointer, or with black calibration scale marks  
Sizes 1.46 and 1.65 - Clockwise calibrated (number increases as knob is turned clockwise) 0, 1, 2...9 numbering, 40 dividing marks
Sizes 1.89, 2.05, 2.28 and 2.48 - Clockwise calibrated (number increases as knob is turned clockwise) 0, 1, 2...9 numbering, 100 dividing marks  
Comes complete with 3 self-tapping rivets to assemble to the EN 526 knurled grip knob

Elesa® original design aluminum flanges are specifically designed to fit EN 526 plastic control knobs.  
Special variations of laser engraving: graduations, numbers, symbols, graphics, etc., available upon request
Assembly Example
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number d0 d1 l1 l2 s
Plain With
Pointer
With
Scale
45WR61/B
Download the CAD
45WR61/A
Download the CAD
45WR61/S
Download the CAD
1.46
(37)
1.77
(45)
.28
(7)
1.42
(36)

.04
(1)

50WR61/B
Download the CAD
50WR61/A
Download the CAD
50WR61/S
Download the CAD
1.65
(42)
1.97
(50)
.28
(7)
1.54
(39)
.04
(1)
55WR61/B
Download the CAD
55WR61/A
Download the CAD
55WR61/S
Download the CAD
1.89
(48)
2.17
(55)
.28
(7)
1.69
(43)
.04
(1)
63WR61/B
Download the CAD
63WR61/A
Download the CAD
63WR61/S
Download the CAD
2.05
(52)
2.48
(63)
.35
(9)
1.89
(48)
.04
(1)
70WR61/B
Download the CAD
70WR61/A
Download the CAD
70WR61/S
Download the CAD
2.28
(58)
2.76
(70)
.43
(11)
2.05
(52)
.04
(1)
78WR61/B
Download the CAD
78WR61/A
Download the CAD
78WR61/S
Download the CAD
2.48
(63)
3.07
(78)
.51
(13)
2.24
(57)
.04
(1)