Reinforced Phenolic Plastic
Six-Lobed Control Knobs
With Revolving Handle

EN 527.2
Elesa Model VL.140+1


RoHS Compliant
 
Specification
Information

Body: High strength reinforced Duroplast (phenolic plastic), black glossy finish  
Hub insert: Black oxide steel, molded in  
Revolving handle: black glossy finish Duroplast (phenolic plastic), with threaded stem
Hex socket head: Matte chrome plated steel
Both dimensions, inch and metric, are interchangeable
Versions with D = 5.08 have 8 lobes

Call our sales staff for pricing and delivery on your modification requirements.

Elesa® original design reinforced phenolic plastic six-lobed control knobs.  
Resistant to solvents, oils, grease and other chemical agents. Lobed handwheel without handle, see EN 527.
Modifications such as inch and metric blind bores, threads, etc. available upon request.

See our technical section for bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number D d
Pilot Bore
L B d1 d2 l1 l2 h H m
6MX73/D
Download the CAD
3.23
(82)
.24
(6)
1.57
(40)
.75
(19)
.94
(24)
.79
(20)
.91
(23)
.47
(12)
.59
(15)
1.57
(40)
M6x1.0 
8MX74/D
Download the CAD
3.90
(99)
.31
(8)
1.73
(44)
.79
(20)
1.42
(36)
1.18
(30)
1.22
(31)
.55
(14)
.87
(22)
1.97
(50)
M8x1.25 
8MX75/D
Download the CAD
5.08
(129)
.31
(8)
1.85
(47)
.87
(22)
1.57
(40)

1.57
(40)

1.18
(30)
.51
(13)
.79
(20)
2.56
(65)
M8x1.25