Plastic
Control Knobs with Pointer
With or Without Skirt

EN 5338
Elesa Model VC.192+F / VC.192+IN


RoHS Compliant
 

This line drawing is movable on the page...just click and drag
Specification
Information

Knob body: High strength reinforced Duroplast (phenolic plastic), black glossy finish  
Pointer: Technopolymer (Polyamide PA)
Insert: Sizes 32, 40--Brass
Sizes 50, 60, 70--Steel
Set screw: Stainless steel, DIN 916,
with internal hexagon and serrated point

Type S - With skirt and pointer
Type Z - With pointer

Call our sales staff for pricing and delivery on your modification requirements.
Elesa® original design plastic control knobs.
EN 5338 control knobs are very appealing with a good gripping feel. The manufacturing technique has made it possible to produce them with no visible flash mark.
The pointer element is pressed into a groove on the handle hub and secured against twisting.
Two studs with ring cut ensure a perfect attachment to the shaft.
Temperature resistant to: 110°C (230°F).
Resistant to solvents, oils, grease and other chemical agents.
Modifications such as inch and metric blind bores, threads, etc. available upon request.

See our technical section for bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type S - With Skirt and Pointer

Dimensions in:

millimeters
(inches)

Part Number

d1

d2
D9
Bore

d3 d4 d6
Thread
d7 e h1 h3 h5 l1
5338-32-B6-S
Download the CAD
32
(1.26)
B 6 14
(.55)
19
(.75)
M4 x .7 36
(1.42)
6
(.24)
27
(1.06)
3
(.12)
19
(.75)
19
(.75)
5338-40-B6-S
Download the CAD
40
(1.57)
B 6 14
(.55)
21
(.83)
M4 x .7 45
(1.77)
6
(.24)
30
(1.18)
3
(.12)
14
(.55)
24
(.94)
5338-50-B8-S
Download the CAD
50
(1.97)
B 8 15
(.59)
25
(.98)
M5 x .8 56
(2.20)
7
(.28)
36
(1.42)
3
(.12)
20
(.79)
30
(1.18)
5338-60-B8-S
Download the CAD
60
(2.36)
B 8 15
(.59)
27
(1.06)
M5 x .8 70
(2.76)
7
(.28)
42
(1.65)
5
(.20)
20
(.79)
37
(1.46)
5338-70-B10-S
Download the CAD
70
(2.76)
B 10 18
(.71)
30
(1.18)
M6 x 1.0 80
(3.15)
10
(.39)
48
(1.89)
5
(.20)
25
(.98)
42
(1.65)
 
Type Z - With Pointer

Dimensions in:

millimeters
(inches)

Part Number

d1

d2
D9
Bore

d3 d5 d6
Thread
e h2 h4 h5 l2
5338-40-B6-Z
Download the CAD
40
(1.57)
B 6 14
(.55)
25
(.98)
M4 x .7 6
(.24)
27
(1.06)
2
(.08)
14
(.55)
25
(.98)
5338-50-B8-Z
Download the CAD
50
(1.97)
B 8 15
(.59)
30
(1.18)
M5 x .8 7
(.28)
33
(1.30)
2
(.08)
20
(.79)
31
(1.22)
5338-60-B8-Z
Download the CAD
60
(2.36)
B 8 15
(.59)
32
(1.26)
M5 x .8 7
(.28)
37
(1.46)
2
(.08)
20
(.79)
38
(1.50)
5338-70-B10-Z
Download the CAD
70
(2.76)
B 10 18
(.71)
35
(1.38)
M6 x 1.0 10
(.39)
44
(1.73)
2
(.08)
25
(.98)
45
(1.77)