Metric Size, Technopolymer Plastic
Ergostyle® Soft Grip Knobs
With Stainless Steel Hub

EN 624.5
Elesa Model EGK.SST



RoHS Compliant
 
Specification
Information

Grip knob: Special glass-fiber reinforced technopolymer plastic, coated with soft elastomer, black matte finish  
Hub insert: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Technopolymer plastic, black is standard, matte finish, supplied but not assembled, press-fit, removable with screwdriver  
To specify one of the other Ergostyle® colors for cover disk, replace "DSG" in part number with the appropriate suffix:  
DOR - Orange, RAL 2004

DGR - Gray, RAL 7035

DGB - Yellow, RAL 1021

DBL - Blue, RAL 5024
DRT - Red, RAL 3000
 
Both dimensions, inch and metric, are interchangeable  

Elesa® original design technopolymer plastic Ergostyle® soft grip knobs.  
Soft to the touch.  
Knob rim with elastomer coating is shaped with four large-size notches to provide a solid grip during indexing operations and to make such operations more comfortable.   Resistant to solvents, oils, grease and other chemical agents.

See our technical section for tolerances of bore sizes.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Bore
d3 d4 d5 d6 d7 d8 l1 l2 l3 l4 l5 r
624.5-50-B6-DSG
Download the CAD
50
(1.97)
6
(.24)
22
(.87)
43
(1.69)
28
(1.10)
40
(1.57)
4
(.16)
4.2
(.17)
38
(1.50)
3.5
(.14)
22
(.87)
12
(.47)
14
(.55)
15
(.59)
624.5-50-B8-DSG
Download the CAD
50
(1.97)
8
(.31)
22
(.87)
43
(1.69)
28
(1.10)
40
(1.57)
4
(.16)
4.2
(.17)
38
(1.50)
3.5
(.14)
22
(.87)
12
(.47)
14
(.55)
15
(.59)
624.5-63-B10-DSG
Download the CAD
63
(2.48)
10
(.39)
26
(1.02)
55
(2.17)
42
(1.65)
49.5
(1.95)
5
(.20)
6.2
(.24)
44
(1.73)
3.5
(.14)
30
(1.18)
9
(.35)
16
(.63)
19
(.75)
Assembly Examples