Plastic
Knurled Control Handwheels
With Revolving Handle

EN 735

Elesa Model MBT+I

GN 735


RoHS Compliant
GN 736
Specification
Information
Body and revolving handle: Thermoplast (Polypropylene PP), reinforced, shock resistant, matte black
Insert: Brass, molded in
Set screw DIN 916 with internal hexagon and serrated point
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
EN 735 control handwheels are used for controlled adjustments on specific operations requiring low torque only.
Coarse adjustment can be achieved via the revolving knob (provided that the use of fingers is acceptible considering safety factors). Fine adjustment is performed by using the rim of the wheel. The surface of the rim is knurled, which gives the handwheel an appealing finish.
Modifications such as larger than listed metric or inch size bores available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H9
Blind
Bore
d3
d4
Set Screw Thread
b
l1
l2
Handle
40
(1.57)
B 6
(.236)
17
(.67)
M4 x .7
13
(.51)
20
(.79)
15
(.59)
13.5
(.53)
50
(1.97)
B 6
(.236)
20
(.79)
M5 x .8
17
(.67)
25
(.98)
19
(.75)
13.5
(.53)
60
(2.36)
B 8
(.315)
23
(.91)
M5 x .8
20
(.79)
29
(1.14)
22
(.87)
16
(.63)