Metric Size, Stainless Steel
Indexing Mechanisms
GN 200-NI
wo


RoHS Compliant
 
Specification
Information

Knurled mechanism: Stainless steel
European Standard No.1.4305
(American Standard 303 series)
Markings are laser engraved

If you require special graduations or markings, please call our sales staff for part numbers, pricing, and delivery.

Stainless steel indexing mechanisms GN 200-NI replace and simplify complicated indexing and safety mechanisms.  
An excellent choice for corrosion-free environments.
See graduation and marking options

See our technical section for bore and keyway details for installation purposes.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2 (H7)
Bore with
Keyway
d3 d5 d6
(see here)
l1 l2 l3
(see here)
w
stroke
Knurled Mechanism
Without Graduations
Knurled Mechanism
With Graduations
10KR72/A
Download the CAD
10KR72/AS
Download the CAD
44
(1.73)
K10 33
(1.30)
23
(.91)
33
(1.30)
37
(1.46)
6
(.24)
31
(1.22)
4
(.16)
12KR72/A
Download the CAD
12KR72/AS
Download the CAD
K12
12KR73/A
Download the CAD
12KR73/AS
Download the CAD
52
(2.05) 
K12 42
(1.65) 
31.5
(1.24) 
41.8
(1.65) 
37.5
(1.48) 
6
(.24) 
31.5
(1.24) 
4
(.16) 
14KR73/A
Download the CAD
14KR73/AS
Download the CAD
K14
16KR73/A
Download the CAD
16KR73/AS
Download the CAD
K16