Metric Size, Steel
Indexing Mechanisms
With Serrations
GN 200
GN 200

RoHS Compliant


GN 200
GN 200
Specification
Information
Knurled mechanism: Steel, black oxide finish
Handle arm: Steel, black oxide finish
Hand piece: Black phenolic plastic
All graduated indexing mechanisms come standard with matte chrome plated finish. Numbers and markings are in black.
See Graduation and Marking Options.

If you require special graduations or markings, please call our sales staff for correct part numbers, pricing and delivery.
Indexing mechanisms GN 200 replace and simplify complicated indexing and safety mechanisms.
Mating serrations in the mechanism allow the operator to index in multiples of 6 degrees for exact positioning.
See assembly examples on Indexing Mechanisms.

See our technical section for bore and
keyway details for installation purposes.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.5mm
d2 (H7)
Bore with
Keyway
d3
d4
d5
d6
(see here)
l1
l2
l3
(see here)
l4
w
stroke
Knurled Mechanism
without Graduations
Knurled Mechanism
One Tension Lever
without Graduations
Knurled Mechanism
Two Tension Levers
without Graduations
44
(1.73)
K10
33
(1.30)
23
(.91)
23
(.91)
33
(1.30)
37
(1.46)
6
(.24)
31
(1.22)
75
(2.95)
4
(.16)
K12
52
(2.05)
K12
42
(1.65)
26
(1.02)
31.5
(1.24)
41.8
(1.65)
37.5
(1.48)
6
(.24)
31.5
(1.24)
90
(3.54)
4
(.16)
K14
K16