Metric Size, Stainless Steel
Adjustment Plates

For GN 2277 Bull's-Eye Levels

GN 2277.1



RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Adjustment plate: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)

Shipping

General Information on bull's-eye levels and screw levels

GN 2277.1 adjustment plates are used in combination with GN 2277, Type A bull's-eye levels.
The mounting bore holes offset by 120° allow the bull's-eye levels and the mounting plate to be aligned in relation to the mounting surface. An alignment ball at the bottom surface of the adjustment plate serves as a tilting point. Specific tightening torques of the bolts are allowed to be achieved, so that the bubble is centrally located inside the marking ring once the horizontal alignment is reached.
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
1.8
(.07)
3.2
(.13)
1.2
(.05)
25
(.98)
21
(.83)
2.2
(.09)
3.2
(.13)
1.2
(.05)
30
(1.18)
24
(.94)
3.2
(.13)
3.2
(.13)
1.2
(.05)
40
(1.57)
34.5
(1.36)
3.2
(.13)
3.2
(.13)
1.2
(.05)
50
(1.97)
43
(1.69)
3.2
(.13)
3.2
(.13)
1.2
(.05)