Metric Size, Aluminum
Adjustable Bull's-Eye Levels

With Mounting Threads

GN 2280



RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Housing: Aluminum, anodized
Version ALN--natural color finish
Version ALS--black finish
Spirit level element: Glass plastic body
Filling: Colorless-transparent
Casting compound: Mineral-based
Sensitivity: 30 angle minutes, bubble moves by 2 mm

Shipping

General Information on bull's-eye levels and screw levels

GN 2280 bull's-eye levels are used to check the horizontal position of jigs, machines, devices, appliances and instruments.
The mounting threads offset by 120° allow the spirit levels to be aligned in relation to the mounting surface. An alignment ball at the bottom surface of the adjustment plate serves as tilting point. Specific tightening torques of the bolts are allowed to be achieved, so that the bubble is centrally located inside the marking ring once the horizontal alignment is reached.

Available upon request:
• Filling: green-transparent
• Other sensitivities
• Housing in brass or stainless steel

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
d3
d4
Tapped
h1
h2
t
ALN Natural Finish
ALS Black Finish
17
(.67)
13
(.51)
12
(.47)
M3 x .5
13
(.51)
14.5
(.57)
5
(.20)
20
(.79)
13
(.51)
14
(.55)
M3 x .5
15
(.59)
17
(.67)
5
(.20)
24
(.94)
13
(.51)
16
(.63)
M3 x .5
17
(.67)
20
(.79)
5
(.20)