Metric Size, Brass
Screw-On Levels

For Mounting with Screws

GN 2282



RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Housing: Brass, plastic coated
Version MSW--black textured finish
Version MSR--silver textured finish
Spirit level element: Glass plastic body
Filling: Green-transparent
Casting compound: Mineral-based

Sensitivity options:
6 angle minutes, bubble moves by 2 mm
50 angle minutes, bubble moves by 2 mm

Type 1 - Viewing window on top
Type 2 - Viewing window top-front
Type 3 - Viewing window top-front-back
(See line drawing)

Shipping

General Information on bull's-eye levels and screw levels

GN 2282 screw-on levels are used to check the horizontal position of jigs, machines, devices, appliances and instruments.
The spirit levels are aligned in relation to the finished reference surface so that the bubble is centered in the middle of the marking lines once the horizontal position of the contact surface in the longitudinal direction is reached.

Available upon request:
• Filling: colorless-transparent
• Other sensitivities
• Other colors

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type 1 - Viewing Window on Top

Dimensions in:

millimeters
(inches)

Part Number
l1
b
d
h1
h2
l2
m
MSW Black Finish MSR Silver Finish
6 Angle Minutes
50 Angle Minutes
6 Angle Minutes
50 Angle Minutes
57
(2.24)
12
(.47)
4.5
(.18)
13
(.51)
1
(.04)
37
(1.46)
45
(1.77)
 
Type 2 - Viewing Window Top-Front

Dimensions in:

millimeters
(inches)

Part Number
l1
b
d
h1
h2
l2
m
MSW Black Finish MSR Silver Finish
6 Angle Minutes
50 Angle Minutes
6 Angle Minutes
50 Angle Minutes
57
(2.24)
12
(.47)
4.5
(.18)
13
(.51)
1
(.04)
37
(1.46)
45
(1.77)
 
Type 3 - Viewing Window Top-Front-Back

Dimensions in:

millimeters
(inches)

Part Number
l1
b
d
h1
h2
l2
m
MSW Black Finish MSR Silver Finish
6 Angle Minutes
50 Angle Minutes
6 Angle Minutes
50 Angle Minutes
57
(2.24)
12
(.47)
4.5
(.18)
13
(.51)
1
(.04)
37
(1.46)
45
(1.77)