Metric Size, Steel
Linear Slides

With No Extension

GN 2402



RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Rail and runner: Heat treatable steel, zinc plated, blue passivated finish, raceways hardened
Balls: Anti-friction bearing steel, hardened
Ball cage: Steel, zinc plated

Shipping

Load rating of linear motion bearings
Linear motion bearings - Structure
Linear motion bearings - Types
Linear motion bearings - Assembly examples

GN 2402 linear slides with no extension are also known as linear motion bearings. They are used, for example, for storage drawers and sliding doors, or in jigmaking for a sliding motion in a linear direction.
The sliding distance of the runner lies within the length of the rail l1 (no extension elements).
External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.
Available upon request:
• other lengths (based on the standard lengths grid dimension of 80 mm)
• special lengths (between d2 bores, start and end distances)
• more than one runner, special cages

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
h1
l3
l1 - l2
Length - Stroke
b1
b2
d1
Thread
d2
Bore
l4 max.
m1
m2
s
t
28
(1.10)
60
(2.36)
130 - 34
12.3
(.48)
12.9
(.51)
M5 x .8
5.5
(.22)
18
(.71)
10
(.39)
20
(.79)
4
(.16)
7
(.28)
2402-28-60-210
Download the CAD
210 - 114
2402-28-60-370
Download the CAD
370 - 274
28
(1.10)
80
(3.15)
290 - 174
12.3
(.48)
12.9
(.51)
M5 x .8
5.5
(.22)
18
(.71)
10
(.39)
20
(.79)
4
(.16)
7
(.28)
2402-28-80-450
Download the CAD
450 - 334
2402-28-80-610
Download the CAD
610 - 494
28
(1.10)
130
(5.12)
290 - 124
12.3
(.48)
12.9
(.51)
M5 x .8
5.5
(.22)
18
(.71)
25
(.98)
80
(3.15)
4
(.16)
7
(.28)
2402-28-130-450
Download the CAD
450 - 284
2402-28-130-690
Download the CAD
690 - 524
28
(1.10)
210
(8.27)
450 - 204
12.3
(.48)
12.9
(.51)
M5 x .8
5.5
(.22)
18
(.71)
25
(.98)
80
(3.15)
4
(.16)
7
(.28)
2402-28-210-610
Download the CAD
610 - 364
2402-28-210-1010
Download the CAD
1010 - 764
35
(1.38)
130
(5.12)
290 - 114
16.5
(.65)
17
(.67)
M6 x 1.0
6.5
(.26)
23
(.91)
25
(.98)
80
(3.15)
3.5
(.14)
10
(.39)
2402-35-130-450
Download the CAD
450 - 274
2402-35-130-770
Download the CAD
770 - 594
35
(1.38)
210
(8.27)
450 - 194
16.5
(.65)
17
(.67)
M6 x 1.0
6.5
(.26)
23
(.91)
25
(.98)
80
(3.15)
3.5
(.14)
10
(.39)
2402-35-210-690
Download the CAD
690 - 434
2402-35-210-1010
Download the CAD
1010 - 754
35
(1.38)
290
(11.42)
610 - 274
16.5
(.65)
17
(.67)
M6 x 1.0
6.5
(.26)
23
(.91)
25
(.98)
80
(3.15)
3.5
(.14)
10
(.39)
2402-35-290-930
Download the CAD
930 - 594
2402-35-290-1330
Download the CAD
1330 - 994
43
(1.69)
210
(8.27)
450 - 194
21
(.83)
22
(.87)
M8 x 1.25
8.5
(.33)
23
(.91)
25
(.98)
80
(3.15)
4.5
(.18)
13.5
(.53)
2402-43-210-690
Download the CAD
690 - 434
2402-43-210-1010
Download the CAD
1010 - 754
43
(1.69)
370
(14.57)
770 - 354
21
(.83)
22
(.87)
M8 x 1.25
8.5
(.33)
23
(.91)
25
(.98)
80
(3.15)
4.5
(.18)
13.5
(.53)
2402-43-370-1010
Download the CAD
1010 - 594
2402-43-370-1490
Download the CAD
1490 - 1074