Metric Size, Steel
Telescopic Linear Slides

With Partial Extension

GN 2404



RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Rail and runner: Heat treatable steel, zinc plated, blue passivated finish, raceways hardened
Balls: Anti-friction bearing steel, hardened
Ball cage: Steel, zinc plated

Shipping

Load rating of linear motion bearings
Linear motion bearings - Structure
Linear motion bearings - Types
Linear motion bearings - Assembly examples

GN 2404 telescopic linear slides with partial extension are used, for example, for storage drawers and sliding doors, or in jigmaking for a sliding motion in a linear direction.
If the support screw is removed on both sides, the sliding distance extends the length of the rail plus an additional distance of slightly more than half the length of the rail.
External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.
Available upon request:
• other lengths (based on the standard lengths grid dimension of 80 mm)
• special lengths (between d2 bores, start and end distances)

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
h1
l1 - l2
Length - Stroke
b1
b2
d1
Threads
d2
Bore
s
t
28
(1.10)
130 - 74
12.3
(.48)
12.9
(.51)
M5 x .8
5.5
(.22)
4
(.16)
7
(.28)
2404-28-210
Download the CAD
210 - 116
2404-28-290
Download the CAD
290 - 148
370 - 190
2404-28-450
Download the CAD
450 - 232
2404-28-530
Download the CAD
530 - 274
35
(1.38)
290 - 159
16.5
(.65)
17
(.67)
M6 x 1.0
6.5
(.26)
3.5
(.14)
10
(.39)
2404-35-370
Download the CAD
370 - 203
2404-35-450
Download the CAD
450 - 247
530 - 279
2404-35-610
Download the CAD
610 - 323
2404-35-690
Download the CAD
690 - 367
43
(1.69)
370 - 208
21
(.83)
22
(.87)
M8 x 1.25
8.5
(.33)
4.5
(.18)
13.5
(.53)
2404-43-450
Download the CAD
450 - 243
2404-43-530
Download the CAD
530 - 278
610 - 313
2404-43-690
Download the CAD
690 - 363
2404-43-770
Download the CAD
770 - 398