Metric Size, Steel
Telescopic Linear Slides

S-Shaped, with One Side Extension

GN 2406



RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Rail and runner: Heat treatable steel, zinc plated, blue passivated finish, raceways hardened
Balls: Anti-friction bearing steel, hardened
Ball cage: Steel, zinc plated
Intermediate profile: Sheet metal, steel, zinc plated

Shipping

Load rating of linear motion bearings
Linear motion bearings - Structure
Linear motion bearings - Types
Linear motion bearings - Assembly examples

GN 2406 telescopic linear slides, S-shaped, with one side extension consist of two slides linked by an intermediate profile. They are used when the lateral space requires a small width, and when large extension is required. The S shape of the intermediate profile gives the configuration a high degree of sturdiness.
The rails and the intermediate profile are equal in length. Both rails can be extended so that an extension is reached which is longer than the base length l1.
External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.
Available upon request:
• other lengths (based on the standard lengths grid dimension of 80 mm)
• special lengths (between d bores, start and end distances)
• extensions on both side of each rail (Type D)

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
h1
l1 - l2
Length - Stroke
b1
b2
d
Bore
h2
m
s
28
(1.10)
290 - 296
12.3
(.48)
17
(.67)
5.5
(.22)
80
(3.15)
35
(1.38)
4
(.16)
2406-28-370-E
Download the CAD
370 - 380
2406-28-450-E
Download the CAD
450 - 464
530 - 548
2406-28-610-E
Download the CAD
610 - 630
35
(1.38)
450 - 494
16.5
(.65)
22.5
(.89)
6.5
(.26)
97
(3.82)
43
(1.69)
3.5
(.14)
2406-35-530-E
Download the CAD
530 - 558
2406-35-690-E
Download the CAD
690 - 734
850 - 886
43
(1.69)
530 - 556
21
(.83)
28
(1.10)
8.5
(.33)
117
(4.61)
52
(2.05)
4.5
(.18)
2406-43-690-E
Download the CAD
690 - 726
2406-43-850-E
Download the CAD
850 - 866
1010 - 1036
2406-43-1490-E
Download the CAD
1490 - 1516