Metric Size, Steel
Telescopic Linear Slides

Dual Configuration, with Full Extension

GN 2410



RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Rail and runner: Heat treatable steel, zinc plated, blue passivated finish, raceways hardened
Balls: Anti-friction bearing steel, hardened
Ball cage: Steel, zinc plated
Rail connection screw: Steel, zinc plated

Shipping

Load rating of linear motion bearings
Linear motion bearings - Structure
Linear motion bearings - Types
Linear motion bearings - Assembly examples

GN 2410 telescopic linear slides, dual configuration, with full extension consist of two linear motion ball slide rails connected at the runners. They are used, for example, in material handling or automation applications, or in jigmaking, to achieve a sliding motion in a linear direction when long extensions with low construction height of the rail are required.
The dual configuration has the advantage that both the radial and axial load capacities are identical. Meanwhile this design has proven less susceptible to dirt in practical use.
The rails and runner are equal in length. Both runners can be extended so that an extension is reached which is longer than the rail base length l1. Removing the support screws from the rails allows an extension of the runners on both sides.
External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.
Available upon request:
• other lengths (based on the standard lengths grid dimension of 80 mm)
• special lengths (between d bores, start and end distances)

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
h1
l1 - l2
Length - Stroke
b1
b2
d
s
28
(1.10)
210 - 232
12.3
(.48)
25.8
(1.01)
5.5
(.22)
4
(.16)
2410-28-370
Download the CAD
370 - 380
2410-28-450
Download the CAD
450 - 464
530 - 548
35
(1.38)
370 - 406
16.5
(.65)
34
(1.34)
6.5
(.26)
3.5
(.14)
2410-35-450
Download the CAD
450 - 494
2410-35-530
Download the CAD
530 - 558
610 - 646
43
(1.69)
450 - 486
21
(.83)
44
(1.73)
8.5
(.33)
4.5
(.18)
2410-43-610
Download the CAD
610 - 626
2410-43-770
Download the CAD
770 - 796
930 - 966