Metric Size, Steel
Cam Roller Linear Guide Rails

For C-Profile Cam Roller Linear Guide Systems

GN 2422



RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Roller guide rail: Heat treatable steel, zinc plated, blue passivated finish, raceways hardened
Flat-headed screws (for Types UT and XT only): Steel, zinc plated, blue passivated finish

Type UT - Floating bearing rail with mounting hole for countersunk screw
Type UV - Floating bearing rail with mounting hole for conical screw
Type XT - Fixed bearing rail with mounting hole for countersunk screw
Type XV - Fixed bearing rail with mounting hole for conical screw

Shipping

Roller guide systems - Structure
Roller guide systems - Accessories
Roller guide systems - Assembly examples
Roller guide systems - Technical information

GN 2422 cam roller linear guide rails can be combined with GN 2424 roller carriages or GN 2426 rollers to construct roller guide systems. These space-saving units are used, for example, for carrying sliding doors, or in mechanical engineering or jigmaking for the linear movement of plant equipment.
These systems feature high stability and quiet running at high traversal speeds. Thanks to the option of combining fixed and floating bearing rails, they cause no great stress to the surrounding construction, and thus allow parallelism errors to be compensated for. Flat headed screws with low head are included with the rail Types UT and XT.

Available upon request:
• other lengths (up to a maximum of 3600 mm)
• other mounting hole distances m1 / m2

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
h1
l1
Lngth
m1
b1
d1
Bore
d2
Bore
d3
Thread
d4
l2
m2
s1
s2
A/F
Type UT Type UV Type XT Type XV
18
(.71)
240
40
(1.57)
8.3
(.33)
4.5
(.18)
5
(.20)
M4 x .7
9.5
(.37)
8
(.31)
80
(3.15)
2.8
(.11)
2.2
(.09)
T20
2422-18-400-40-UT
Download the CAD
2422-18-400-40-UV
Download the CAD
2422-18-400-40-XT
Download the CAD
2422-18-400-40-XV
Download the CAD
400
2422-18-560-40-UT
Download the CAD
2422-18-560-40-UV
Download the CAD
2422-18-560-40-XT
Download the CAD
2422-18-560-40-XV
Download the CAD
560
2422-18-800-40-UT
Download the CAD
2422-18-800-40-UV
Download the CAD
2422-18-800-40-XT
Download the CAD
2422-18-800-40-XV
Download the CAD
800
2422-18-1040-40-UT
Download the CAD
2422-18-1040-40-UV
Download the CAD
2422-18-1040-40-XT
Download the CAD
2422-18-1040-40-XV
Download the CAD
1040
2422-18-1200-40-UT
Download the CAD
2422-18-1200-40-UV
Download the CAD
2422-18-1200-40-XT
Download the CAD
2422-18-1200-40-XV
Download the CAD
1200
2422-28-400-40-UT
Download the CAD
2422-28-400-40-UV
Download the CAD
2422-28-400-40-XT
Download the CAD
2422-28-400-40-XV
Download the CAD
28
(1.10)
400
40
(1.57)
12.3
(.48)
5.5
(.22)
6.4
(.26)
M5 x .8
11
(.43)
10
(.39)
80
(3.15)
4
(.16)
2.2
(.09)
T25
2422-28-560-40-UT
Download the CAD
2422-28-560-40-UV
Download the CAD
2422-28-560-40-XT
Download the CAD
2422-28-560-40-XV
Download the CAD
560
2422-28-800-40-UT
Download the CAD
2422-28-800-40-UV
Download the CAD
2422-28-800-40-XT
Download the CAD
2422-28-800-40-XV
Download the CAD
800
2422-28-1040-40-UT
Download the CAD
2422-28-1040-40-UV
Download the CAD
2422-28-1040-40-XT
Download the CAD
2422-28-1040-40-XV
Download the CAD
1040
2422-28-1200-40-UT
Download the CAD
2422-28-1200-40-UV
Download the CAD
2422-28-1200-40-XT
Download the CAD
2422-28-1200-40-XV
Download the CAD
1200
2422-28-1440-40-UT
Download the CAD
2422-28-1440-40-UV
Download the CAD
2422-28-1440-40-XT
Download the CAD
2422-28-1440-40-XV
Download the CAD
1440
Part Number
h1
l1
Lngth
m1
b1
d1
d2
d3
Thread
d4
l2
m2
s1
s2
A/F
Type UT Type UV Type XT Type XV
2422-35-400-40-UT
Download the CAD
2422-35-400-40-UV
Download the CAD
2422-35-400-40-XT
Download the CAD
2422-35-400-40-XV
Download the CAD
35
(1.38)
400
40
(1.57)
16.5
(.65)
6.5
(.26)
8
(.31)
M6 x 1.0
15
(.59)
12
(.47)
80
(3.15)
3.5
(.14)
2.7
(.11)
T30
2422-35-560-40-UT
Download the CAD
2422-35-560-40-UV
Download the CAD
2422-35-560-40-XT
Download the CAD
2422-35-560-40-XV
Download the CAD
560
2422-35-800-40-UT
Download the CAD
2422-35-800-40-UV
Download the CAD
2422-35-800-40-XT
Download the CAD
2422-35-800-40-XV
Download the CAD
800
2422-35-1040-40-UT
Download the CAD
2422-35-1040-40-UV
Download the CAD
2422-35-1040-40-XT
Download the CAD
2422-35-1040-40-XV
Download the CAD
1040
2422-35-1200-40-UT
Download the CAD
2422-35-1200-40-UV
Download the CAD
2422-35-1200-40-XT
Download the CAD
2422-35-1200-40-XV
Download the CAD
1200
2422-35-1440-40-UT
Download the CAD
2422-35-1440-40-UV
Download the CAD
2422-35-1440-40-XT
Download the CAD
2422-35-1440-40-XV
Download the CAD
1440
2422-43-400-40-UT
Download the CAD
2422-43-400-40-UV
Download the CAD
2422-43-400-40-XT
Download the CAD
2422-43-400-40-XV
Download the CAD
43
(1.69)
400
40
(1.57)
21
(.83)
8.5
(.33)
10.5
(.41)
M8 x 1.25
18
(.71)
16
(.63)
80
(3.15)
4.5
(.18)
3
(.12)
T40
2422-43-560-40-UT
Download the CAD
2422-43-560-40-UV
Download the CAD
2422-43-560-40-XT
Download the CAD
2422-43-560-40-XV
Download the CAD
560
2422-43-800-40-UT
Download the CAD
2422-43-800-40-UV
Download the CAD
2422-43-800-40-XT
Download the CAD
2422-43-800-40-XV
Download the CAD
800
2422-43-1040-40-UT
Download the CAD
2422-43-1040-40-UV
Download the CAD
2422-43-1040-40-XT
Download the CAD
2422-43-1040-40-XV
Download the CAD
1040
2422-43-1200-40-UT
Download the CAD
2422-43-1200-40-UV
Download the CAD
2422-43-1200-40-XT
Download the CAD
2422-43-1200-40-XV
Download the CAD
1200
2422-43-1520-40-UT
Download the CAD
2422-43-1520-40-UV
Download the CAD
2422-43-1520-40-XT
Download the CAD
2422-43-1520-40-XV
Download the CAD
1520
2422-43-2000-40-UT
Download the CAD
2422-43-2000-40-UV
Download the CAD
2422-43-2000-40-XT
Download the CAD
2422-43-2000-40-XV
Download the CAD
2000