Metric Size, Aluminum or Steel
Cam Roller Carriages

For GN 2422 Cam Roller Guide Rails

GN 2424



RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Base body:
Type N - Aluminum
Types R and S - Steel, zinc plated, blue passivated finish
Rollers: Anti-friction bearing steel, hardened, balls mounted, dust and splash water protected by (2RS) NBR seals, permanent lubrication
Wiper: Plastic (PUR), gray, with zinc plated steel insert

Type N - Normal cam roller carriage, central arrangement
Type R - Radial cam roller carriage, lateral arrangement
Type S - Narrow cam roller carriage, central arrangement

Version X - With wiper for fixed bearing rail (X-rail)
Version U - With wiper for floating bearing rail (U-rail)

Shipping

Roller carriage installation instructions
Roller guide systems - Structure
Roller guide systems - Accessories
Roller guide systems - Assembly examples
Roller guide systems - Technical information

GN 2424 cam roller carriages are combined with GN 2422 cam roller linear guide rails to build roller guide systems. They are used in mechanical engineering or jigmaking for the linear movement of plant equipment.
Depending on cam roller carriage type, these can be mounted in axial or radial direction to the roller axes. Also depending on rail type, matching wipers are mounted, with type N featuring additional sealing lips in longitudinal direction.

Available upon request:
• cam roller carriages with more than 3 rollers
• other cam roller arrangements

Assembly Information
The initial tension or the clearance of the cam roller carriage in the rail can be determined during assembly. Both outer rollers carry the cam roller carriage, with the middle roller (for eccentric adjustment) supporting the carriage on the opposing rail side. Detailed assembly instructions and the necessary tool are included with every cam roller carriage.
If required, the tool may also be ordered separately (GN 2424.1), with two sizes being available (click on part number to order):
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type N - Normal Carriage, Central Arrangement

Dimensions in:

millimeters
(inches)

Part Number
h1
Rail
b1
b2
b3
d1
d2
Thread
h2
l1
l2
m
A/F
Version X Version U
18
(.71)
8.3
(.33)
16.5
(.65)
7.2
(.29)
14
(.55)
M5 x .8
17
(.67)
94
(3.70)
80
(3.15)
52
(2.05)
8
(.31)
35
(1.38)
16.5
(.65)
24.1
(.94)
10
(.39)
22.4
(.89)
M6 x 1.0
25
(.98)
116
(4.57)
102
(4.02)
78
(3.07)
13
(.51)
43
(1.69)
21
(.83)
37.5
(1.48)
15
(.59)
35
(1.38)
M8 x 1.25
40
(1.57)
148
(5.83)
134
(5.28)
114
(4.49)
15
(.59)
 
Type R - Radial Carriage, Lateral Arrangement

Dimensions in:

millimeters
(inches)

Part Number
h1
Rail
b1
b2
b3
d1
d2
Thrd
d3
Bore
h2
h3
l1
l2
m
s
t
A/F
Version X Version U
18
(.71)
8.3
(.33)
15
(.59)
5.7
(.23)
14
(.55)
M5 x .8
4.2
(.17)
9.5
(.37)
4
(.16)
74
(2.91)
60
(2.36)
20
(.79)
17
(.67)
8
(.31)
8
(.31)
28
(1.10)
12.3
(.48)
23.8
(.93)
9.7
(.38)
22.4
(.89)
M6 x 1.0
5.2
(.2.)
15
(.59)
4
(.16)
94
(3.70)
80
(3.15)
35
(1.38)
24.5
(.96)
10
(.39)
13
(.51)
35
(1.38)
16.5
(.65)
30
(1.18)
12
(.47)
28
(1.10)
M8 x 1.25
6.7
(.26)
20
(.79)
3
(.12)
114
(4.49)
100
(3.94)
45
(1.77)
29.5
(1.16)
15
(.59)
15
(.59)
43
(1.69)
21
(.83)
37
(1.46)
14.5
(.57)
35
(1.38)
M8 x 1.25
6.7
(.26)
25
(.98)
4
(.16)
134
(5.28)
120
(4.72)
55
(2.17)
38.5
(1.52)
16
(.63)
15
(.59)
 
Type S - Narrow Carriage, Central Arrangement

Dimensions in:

millimeters
(inches)

Part Number
h1
Rail
b1
b2
b3
d1
d2
Thread
h2
l1
l2
m
A/F
Version X Version U
18
(.71)
8.3
(.33)
17.3
(.69)
8
(.31)
14
(.55)
M5 x .8
20
(.79)
74
(2.91)
60
(2.36)
20
(.79)
8
(.31)
28
(1.10)
12.3
(.48)
24.1
(.94)
10
(.39)
22.4
(.89)
M6 x 1.0
30
(1.18)
94
(3.70)
80
(3.15)
36
(1.42)
13
(.51)
35
(1.38)
16.5
(.65)
30
(1.18)
12
(.47)
28
(1.10)
M8 x 1.25
36
(1.42)
114
(4.49)
100
(3.94)
45
(1.77)
15
(.59)
43
(1.69)
21
(.83)
37.5
(1.48)
15
(.59)
35
(1.38)
M8 x 1.25
45
(1.77)
134
(5.28)
120
(4.72)
56
(2.20)
15
(.59)