Metric Size, Stainless Steel
Knurled Control Knobs
With Extended Hub for Graduation Scale
GN 436.1
wo
GN 436.1

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 726
Specification
Information
Body: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), matte shot-blasted finish
Socket set screw: A2 (304) stainless steel DIN 916 with internal hexagon and serrated point
Scale (Type S) and arrow (Type A) markings are laser engraved
See Graduation and Marking Options.

Scale or marking arrow on GN 436.1 control knobs are abrasion-resistant and easy to read.
Besides the standard marking (Type S), they can be supplied with any type of graduations.
Prices for other types of graduations available upon request.
Control knobs, see GN 436.

See our technical section
for metric bore tolerance(s)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H8
Bore
d3
d4
Tapped
h1
h2
l
Length
t min.
Type A
with arrow
Type B
without markings
Type S
with scale
0...9, 20 graduations
24
(.94)
5
22
(.87)
M4 x .7
24
(.94)
8
(.31)
12
(.47)
18
(.71)
6
28
(1.10)
6
26
(1.02)
M4 x .7
27
(1.06)
9
(.35)
13
(.51)
20
(.79)
8