Metric Size, Stainless Steel
Knurled Control Knobs
GN 436
wo
GN 436

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 726
Specification
Information
Body: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), matte shot-blasted finish
Socket set screw: A2 stainless steel DIN 916 with internal hexagon and serrated point
Marking is laser engraved

Control knobs with extended hub to add a graduation scale, see GN 436.1.

See our technical section
for metric bore tolerance(s)
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H8
Bore
d3
Tapped
h
l
Length
t min.
Without Marking
With Marking
24
(.94)
5
M4 x .7
16
(.63)
4
(.16)
10
(.39)
6
28
(1.10)
6
M4 x .7
18
(.71)
4
(.16)
11
(.43)
8