Metric Size, Steel
Indexing Knobs
With Stepless Positioning
GN 700
wo
GN 700

RoHS Compliant


This line drawing is movable on the page...just click and drag!
GN 700
Specification
Information
Locating ring: Steel, black oxide finish
Bushing unit: Steel, hardened and ground
Knurled knob housing: Aluminum, black anodized finish

Call our sales staff with your special graduation and marking requirements.

With this adjustable knob GN 700, a shaft can be infinitely adjusted in both directions. The anti-backlash mechanism ensures the firm locking of the shaft in any position.
This mechanism prevents any uncontrolled movement of the shaft. The locking action is a safety feature to prevent unwanted re-adjustments caused by backlash and vibration.
An example of application is the locking of adjustable shafts (ball/roller bearing shafts).
Special graduations and markings available upon request.
For technical and assembly instructions, see Indexing Knobs.

See our technical section for bore and
keyway details for installation purposes.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Plain Mechanisms or with Indicator Line

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 (H7)
Bore with
Keyway
d3
d4
-0.2mm
d5
l1
l2
l3
(see here)
Plain, without
Graduations or
Numbers
With
Indicator
Line
66
(2.60)
K12
52
(2.05)
55
(2.17)
5.5
(.22)
44
(1.73)
9
(.35)
40
(1.57)
K14
Mechanisms with Graduations

Dimensions in:

millimeters
(inches)

Part Number
With
Graduations
0...9, 20
d1
d2 (H7)
Bore with
Keyway
d3
d4
-0.2mm
d5
l1
l2
l3
66
(2.60)
K12
52
(2.05)
55
(2.17)
5.5
(.22)
44
(1.73)
9
(.35)
40
(1.57)
K14