Aluminum
Knurled Control Knobs
With or Without Revolving Handle
GN 736.1

GN 736.1


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 736.1
Specification
Information
Body: Aluminum, black anodized
Cover disk: Light gray plastic
Revolving cylindrical handle: Black plastic, GN 599
Special inch and metric size bores larger than listed
available upon request.
Both dimensions, inch and metric, are interchangeable.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

Control knobs GN 736.1 are used for setting operations with low torque.
Coarse setting is made by means of the cylindrical han dle (fingertip grip) followed by fine setting using the knurled rim of the knob.
All control knobs are produced with an ergonomically shaped and attractively designed rim.
The reduced diameter d3 may be engraved with graduations and/or numbers.
Plain bore table: Modifications such as keyways, set screw holes, etc. available upon request.
Collet table: Graduations, 0...90 (100 markings) are only available with collet (see above version). No other modifications are available.
See our technical section for bore sizes,
other modifications and tolerances.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Plain Bore Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Through Bore
d3
d4
d5
b
-.5 mm
h
l1
l2
l3~
Handle
r
With
Handle
Without
Handle
52
(2.05)
10
(.394)
50
(1.97)
37
(1.46)
39.5
(1.56)
13
(.51)
3.8
(.15)
23
(.91)
17
(.67)
15
(.59)
13
(.51)
15.5
(.61)
62
(2.44)
10
(.394)
60
(2.36)
47
(1.85)
49.5
(1.95)
13
(.51)
3.8
(.15)
23
(.91)
17
(.67)
21
(.83)
14
(.55)
20.5
(.81)
Collet Table with Graduations

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Collet
d3
d4
d5
b
-.5 mm
h
l1
l2
l3~
Handle
r
With
Handle
Without
Handle
52
(2.05)
10
(.394)
50
(1.97)
37
(1.46)
39.5
(1.56)
13
(.51)
3.8
(.15)
23
(.91)
17
(.67)
15
(.59)
13
(.51)
15.5
(.61)
62
(2.44)
10
(.394)
60
(2.36)
47
(1.85)
49.5
(1.95)
13
(.51)
3.8
(.15)
23
(.91)
17
(.67)
21
(.83)
14
(.55)
20.5
(.81)
 
 Collet Table without Graduations

Dimensions in:

millimeters
(inches)

 
Part Number
d1
d2
Collet
d3
d4
d5
b
-.5 mm
h
l1
l2
l3~
Handle
r
With
Handle
Without
Handle
52
(2.05)
10
(.394)
50
(1.97)
37
(1.46)
39.5
(1.56)
13
(.51)
3.8
(.15)
23
(.91)
17
(.67)
15
(.59)
13
(.51)
15.5
(.61)
62
(2.44)
10
(.394)
60
(2.36)
47
(1.85)
49.5
(1.95)
13
(.51)
3.8
(.15)
23
(.91)
17
(.67)
21
(.83)
14
(.55)
20.5
(.81)