Aluminum
Knurled Control Knobs
With or Without Revolving Handle
GN 736
GN 736

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 736
Specification
Information
Body: Aluminum, black anodized finish
Hub cover: Light gray, plastic
Set screw: DIN 916, stainless steel with internal hexagon and serrated point
Revolving handle: Black phenolic plastic, GN 599

No mounting hole in control knob for control knob without
handle.


Both dimensions, inch and metric, are interchangeable.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Control knobs GN 736 are used for setting operations with low torque.
Coarse setting is made by means of the cylindrical handle (fingertip grip) followed by fine setting using the knurled rim of the knob.
All control knobs are produced with an ergonomically shaped and attractively designed rim.
Modifications such as keyways, set screw holes, etc. available upon request.
Special inch and metric bore sizes larger than listed also available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Through
Bore
d3
d4
d5
b
-.5 mm
h
l1
l2
Handle
With
Handle
Without
Handle
52
(2.05)
10
(.394)
22
(.87)
37
(1.46)
39.5
(1.56)
13
(.51)
3.8
(.15)
23
(.91)
17
(.67)
13
(.51)
62
(2.44)
10
(.394)
25
(.98)
47
(1.85)
49.5
(1.95)
13
(.51)
3.8
(.15)
23
(.91)
17
(.67)
14
(.55)