Metric Size, Aluminum
Fastening Units

GN 900.1
wo



RoHS Compliant
Specification
Information

Mounting rails: Aluminum, anodized, natural color
Socket head cap screws: DIN 912, stainless steel
Type A: With counter bore for DIN 912 socket head cap screw
Type B: WIth threaded bore

Shipping

GN 900.1 fastening units are fitted to the base of adjustable slide units GN 900 from the operator's side.
The mounting is made on the outside ledge of the slide so that the inner side can still be moved.
Fastening unit consists of two mounting rails and four socket head cap screws.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
b
Size of the slide
l1
d1
DIN 912 socket head cap screws
d2
Thread
h
l2
l3
l4
l5
Type A
With Counter Bore
Type B
With Threaded Bore
30
(1.18)
41
(1.61)
M2.5
M2.5 x .45
4.2
(.17)
35.4
(1.39)
41
(1.61)
35.4
(1.39)
6.5
(.26)
50
(1.97)
67
(2.64)
M3
M3 x .5
7
(.28)
58
(2.28)
67
(2.64)
58
(2.28)
10
(.39)
80
(3.15)
105
(4.13)
M4
M4 x .7
12.5
(.49)
92
(3.62)
105
(4.13)
92
(3.62)
14.5
(.57)
120
(4.72)
145
(5.71)
M5
M5 x .8
13.8
(.54)
131.8
(5.19)
145
(5.71)
131.8
(5.19)
14.5
(.57)