Metric Size, Aluminum
Connecting Sets X-Y

GN 900.2
wo



RoHS Compliant
Specification
Information

Mounting rails: Aluminum, anodized, natural color
Socket head cap screws: DIN 912, stainless steel

Shipping

With GN 900.2 connecting sets two GN 900 adjustable slide units can be combined to produce an X-Y axis configuration.
This combination is achieved with a clamping system that eliminates the use of any kind of mounting holes in the slide.
The stationary base of the second adjustable slide unit is clamped onto the slide of the first unit, to give the X-Y configuration. The slides on both units together provide the X-Y movement.
The small securing plate serves for the 90° alignment and fine adjustment of the X-Y axis configuration.
All parts required are included.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
b
Size of the slide
l1
d1
DIN 912 socket head cap screws
h1
h2
l2
l3
l4
l5
30
(1.18)
41
(1.61)
M2.5
8.4
(.34)
4.2
(.17)
35.4
(1.39)
41
(1.61)
35.4
(1.39)
6.5
(.26)
50
(1.97)
67
(2.64)
M3
14
(.56)
7
(.28)
58
(2.28)
67
(2.64)
58
(2.28)
10
(.39)
80
(3.15)
105
(4.13)
M4
25
(.98)
12.5
(.49)
92
(3.62)
105
(4.13)
92
(3.62)
14.5
(.57)
120
(4.72)
145
(5.71)
M5
27.6
(1.08)
13.8
(.54)
131.8
(5.19)
145
(5.71)
131.8
(5.19)
14.5
(.57)