Metric Size, Aluminum
Connecting Sets X-Z

GN 900.3
wo



RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Mounting rails: Aluminum, anodized, natural color
Set screws: Steel, zinc plated
Socket head cap screws: DIN 912 stainless steel
Type S: Slide configuration Z-axis--vertical to the reference axis (X-axis)
Type P: Slide configuration Z-axis--parallel to the reference axis (X-axis)

Shipping

With GN 900.3 connecting sets two GN 900 adjustable slide units can be combined to produce an X-Y axis configuration.
This combination is created by using two connection plates that permit any type of mounting holes in the slides. Meanwhile, the adjustable slide unit with the Z-axis can, to a limited extent (vertically to the Z-axis), still be adjusted.
In the case of a slide configuration of the Z-axis parallel to the reference axis (Type P), an adaptor plate (complete with a fastening set, small securing plates, and socket head cap screws) is required.
The small fixing plate serves for the 90° alignment and fine adjustment of the X-Y axis configuration.
All parts required are included.

Installation Examples
 
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
b
Size of the side
l1
d1
for set screws
DIN 913
d2
for socket head cap screws
DIN 912
l2
l3
l4
s
Type S
Type P
30
(1.18)
30
(1.18)
M4
M2.5
41
(1.61)
17
(.67)
6
(.24)
6
(.24)
50
(1.97)
50
(1.97)
M5
M3
67
(2.64)
32
(1.26)
6
(.24)
8
(.31)
80
(3.15)
80
(3.15)
M6
M4
105
(4.13)
52
(2.05)
13
(.51)
12
(.47)
120
(4.72)
120
(4.72)
M8
M5
145
(5.71)
82
(3.23)
13
(.51)
16
(.63)