Metric Size, Aluminum
Mounting Plates

GN 900.4
wo



RoHS Compliant
Specification
Information

Mounting plates: Aluminum, anodized, natural color
Socket head cap screws: DIN 912, stainless steel
Type A: WIthout mounting holes
Type B: With mounting holes for rotary tables

Shipping

GN 900.4 mounting plates Type A are used for installing fixtures on the operator's side. Type B is used for installing a GN 900.6 rotary table.
The mounting plate can simply be clamped onto the slide and no additional drilled holes are required.
The small securing plate serves as an additional fine adjustment of the main mounting plate with the adjustable slide unit.
All parts required are included.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
b
Size of the slide
l1
d1
socket head cap screws
DIN 912
d2 for Type B
for socket head cap screws
DIN 912
h1
h2
l2
Type B
for Rotary
Tables
GN 900.6
Type A
Without
Mounting Holes
Type B
With
Mounting Holes
--
30
(1.18)
41
(1.61)
M2.5
--
5
(.20)
4.2
(.17)
35.4
(1.39)
--
50
(1.97)
67
(2.64)
M3
5.5
(.22)
8
(.31)
7
(.28)
58
(2.28)
80
(3.15)
105
(4.13)
M4
5.5
(.22)
12
(.47)
12.5
(.49)
92
(3.62)
120
(4.72)
145
(5.71)
M5
5.5
(.22)
16
(.63)
13.8
(.54)
131.8
(5.19)