Metric Size, Aluminum
Rotary Plates

GN 900.5
wo



RoHS Compliant
Specification
Information

Rotary plates: Aluminum, anodized, natural color
Socket head cap screws: DIN 912, stainless steel

Shipping

GN 900.5 rotary plates allow rotation of one of the adjustable slide units at an offset angle to the other. This offers an additional possible axis configuration.
The alternative adaptor consists of two plates connected together in the center so they may be rotated. The lower plate is clamped to the lower sliding part, while the upper one is clamped to the stationary base of the upper sliding unit.
All parts required are included.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
b
Size of the slides
l1
d
for socket head cap screws DIN 912
h1
h2
h3
l2
s
30
(1.18)
41
(1.61)
M2.5
18.4
(.72)
10
(.39)
4.2
(.17)
35.4
(1.39)
6
(.24)
50
(1.97)
67
(2.64)
M3
28
(1.10)
14
(.55)
7
(.28)
58
(2.28)
9
(.35)
80
(3.15)
105
(4.13)
M4
39
(1.54)
14
(.55)
12.5
(.49)
92
(3.62)
9
(.35)
120
(4.72)
145
(5.71)
M5
47.6
(1.87)
20
(.79)
13.8
(.54)
131.8
(5.19)
12
(.47)