Metric Size, Steel
Rotary Tables

GN 900.6
wo



RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Rotary disc: Stainless steel, European Standard No. 1.4305 (American Standard 303)
Operating knob: Aluminum, black anodized
All other parts: Steel, rust proof

Shipping

The GN 900.6 rotary table is a turning unit for manual operation. To achieve the turning movement, a high quality worm gear is used.
The rotary table is also fitted with a fast adjustment option, and for this purpose a set screw on the side of the rotary disc must be released. In addition, the rotary disc may also be clamped via an easily accessible set screw. In both cases, internal conical-shaped arresting components are utilized.

Application
 
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
h7
tol.
d2
Thread Depth
d3
for socket head cap screws DIN 912
d4
H7 tol.
Bore Depth
d5
h
l1
l2
m1
m2
m3
+/- .02 mm
Used for Mounting Plates GN 900.4
55
(2.17)
M5 - 8
4.3
(.17)
M4
4 - 10
17
(.67)
38
(1.50)
17.5
(.69)
44
(1.73)
32
(1.26)
42
(1.65)
20
(.79)
88
(3.46)
M5 - 8
5.4
(.21)
M5
4 - 10
23
(.91)
42
(1.65)
24
(.94)
59
(2.32)
40
(1.57)
60
(2.36)
30
(1.18)
 
Part Number
Reference
Rotating Range
Concentricity
Tolerance
Planar Movement
Tolerance
Max. Entry Torque
Max. Load Capacity of Rotary Disc
Unclamped
Clamped
55WVTL
+/- .02
+/- .02
1.5 Nm
5 Nm
10 Nm
88WVTL
+/- .03
+/- .03
2.5 Nm
5 Nm
10 Nm