Metric Size, Aluminum
Adjustable Slide Units

GN 900

GN 900

RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Slides and end plates: Aluminum extrusion, press formed and anodized, natural color
Guide shafts: Stainless steel
Drive: Lead spindle, ball bearing stainless steel
Lead nut: Plastic
Assembly hardware: Stainless steel
Control knob with scale: Aluminum, black anodized
Adjustable lever: GN 302
Position indicator: DA-04
Special handwheel: EN 520

Available Versions (all available with or without adjustable lever:
Type D - With Control Knob
Type H - With Handwheel
Type DN - With Control Knob and Position Indicator (Top Readout Mount)
Type DR - With Control Knob and Position Indicator (Bottom Readout Mount)
Type HN - With Handwheel and Position Indicator (Top Readout Mount)
Type HR - With Handwheel and Position Indicator (Bottom Readout Mount)
Type S - Without Adjustable Spindle and Operating Element

Shipping

GN 900 adjustable slide units can be combined with several different adapters to provide various axis configurations.
Fastening units GN 900.1, GN 900.2 and GN 900.3 can be clamped to the adjustable slide units easily and simply.
For fine adjustment there is a scale ring in increments of .05 mm and .02 mm.
Type D units (with control knob) are rust proof.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 
Type D - With Control Knob

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
l1
Length
l2
Stroke
d1
Thread
d2
Thread
d3
Type 1
Without Adj. Lever
Type 2
With Adj. Lever
-
30
50
5
M4 x .5
M3 x .5
14
(.55)
-
55
10
-
60
15
-
65
20
50
95
25
M6 x 1.0
M4 x .7
17
(.67)
120
50
145
75
170
100
80
145
25
M8 x 1.0
M5 x .8
22
(.87)
170
50
195
75
220
100
120
185
25
M10 x 1.0
M5 x .8
34
(1.34)
210
50
235
75
260
100
Size Ref.
h1
h2
h3
h4
h5
l3
l4
l5
l6
l12
s
t
30
9.3
(.37)
16
(.63)
17
(.67)
4
(.16)
3
(.12)
45
(1.77)
4
(.16)
6
(.24)
20
(.79)
--
16
(.63)
1
(.04)
50
13
(.51)
22.5
(.89)
23
(.91)
7
(.28)
4.5
(.18)
70
(2.76)
6
(.24)
12
(.47)
20
(.79)
24.5
(.96)
30
(1.18)
1.5
(.06)
80
20.5
(.81)
35.5
(1.40)
36
(1.42)
10
(.39)
10
(.39)
120
(4.72)
8
(.31)
16
(.63)
24
(.94)
24.5
(.96)
50
(1.97)
2
(.08)
120
26.3
(1.04)
45
(1.77)
46
(1.81)
13.8
(.54)
13.8
(.54)
160
(6.30)
10
(.39)
18
(.71)
34
(1.34)
24.5
(.96)
80
(3.15)
2
(.08)
Type H - With Handwheel

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
l1
Length
l2
Stroke
d1
Thread
d2
Thread
d4
Type 1
Without Adj. Lever
Type 2
With Adj. Lever
50
95
25
M6 x 1.0
M4 x .7
50
(1.97)
120
50
145
75
170
100
80
145
25
M8 x 1.0
M5 x .8
80
(3.15)
170
50
195
75
220
100
120
185
25
M10 x 1.0
M5 x .8
100
(3.94)
210
50
235
75
260
100
Size Ref.
h1
h2
h3
h4
h5
l3
l4
l5
l7
l12
s
t
50
13
(.51)
22.5
(.89)
23
(.91)
7
(.28)
4.5
(.18)
70
(2.76)
6
(.24)
12
(.47)
22
(.87)
24.5
(.96)
30
(1.18)
1.5
(.06)
80
20.5
(.81)
35.5
(1.40)
36
(1.42)
10
(.39)
10
(.39)
120
(4.72)
8
(.31)
16
(.63)
31
(1.22)
24.5
(.96)
50
(1.97)
2
(.08)
120
26.3
(1.04)
45
(1.77)
46
(1.81)
13.8
(.54)
13.8
(.54)
160
(6.30)
10
(.39)
18
(.71)
40
(1.57)
24.5
(.96)
80
(3.15)
2
(.08)
Type DN - With Control Knob and Position Indicator (Top Readout Mount)

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
l1
Length
l2
Stroke
d1
Thread
d2
Thread
d5
h1
Type 1
Without Adj. Lever
Type 2
With Adj. Lever
50
95
25
M6 x 1.0
M4 x .7
22
(.87)
13
(.51)
120
50
145
75
170
100
80
145
25
M8 x 1.0
M5 x .8
22
(.87)
20.5
(.81)
170
50
195
75
220
100
120
185
25
M10 x 1.0
M5 x .8
34
(1.34)
26.3
(1.04)
210
50
235
75
260
100
Size Ref.
h2
h3
h4
h5
h6
l3
l4
l5
l8
l9
l10
l12
s
t
50
22.5
(.89)
23
(.91)
7
(.28)
4.5
(.18)
47
(1.85)
70
(2.76)
6
(.24)
12
(.47)
52
(2.05)
17
(.67)
33
(1.30)
24.5
(.96)
30
(1.18)
1.5
(.06)
80
35.5
(1.40)
36
(1.42)
10
(.39)
10
(.39)
51
(2.01)
120
(4.72)
8
(.31)
16
(.63)
55
(2.17)
20
(.79)
33
(1.30)
24.5
(.96)
50
(1.97)
2
(.08)
120
45
(1.77)
46
(1.81)
13.8
(.54)
13.8
(.54)
57
(2.24)
160
(6.30)
10
(.39)
18
(.71)
69
(2.72)
34
(1.34)
33
(1.30)
24.5
(.96)
80
(3.15)
2
(.08)
Type DR - With Control Knob and Position Indicator (Bottom Readout Mount)

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
l1
Length
l2
Stroke
d1
Thread
d2
Thread
d5
h1
Type 1
Without Adj. Lever
Type 2
With Adj. Lever
50
95
25
M6 x 1.0
M4 x .7
22
(.87)
13
(.51)
120
50
145
75
170
100
80
145
25
M8 x 1.0
M5 x .8
22
(.87)
20.5
(.81)
170
50
195
75
220
100
120
185
25
M10 x 1.0
M5 x .8
34
(1.34)
26.3
(1.04)
210
50
235
75
260
100
Size Ref.
h2
h3
h4
h5
h6
h7
h8
l3
l4
l5
l8
l9
l10
l12
s
t
50
22.5
(.89)
23
(.91)
7
(.28)
4.5
(.18)
47
(1.85)
29
(1.14)
18
(.71)
70
(2.76)
6
(.24)
12
(.47)
52
(2.05)
17
(.67)
33
(1.30)
24.5
(.96)
30
(1.18)
1.5
(.06)
80
35.5
(1.40)
36
(1.42)
10
(.39)
10
(.39)
51
(2.01)
37
(1.46)
10
(.39)
120
(4.72)
8
(.31)
16
(.63)
55
(2.17)
20
(.79)
33
(1.30)
24.5
(.96)
50
(1.97)
2
(.08)
120
45
(1.77)
46
(1.81)
13.8
(.54)
13.8
(.54)
57
(2.24)
45
(1.77)
5
(.20)
160
(6.30)
10
(.39)
18
(.71)
69
(2.72)
34
(1.34)
33
(1.30)
24.5
(.96)
80
(3.15)
2
(.08)
Type HN - With Handwheel and Position Indicator (Top Readout Mount)

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
l1
Length
l2
Stroke
d1
Thread
d2
Thread
d4
h1
Type 1
Without Adj. Lever
Type 2
With Adj. Lever
50
95
25
M6 x 1.0
M4 x .7
50
(1.97)
13
(.51)
120
50
145
75
170
100
80
145
25
M8 x 1.0
M5 x .8
80
(3.15)
20.5
(.81)
170
50
195
75
220
100
120
185
25
M10 x 1.0
M5 x .8
100
(3.94)
26.3
(1.04)
210
50
235
75
260
100
Size Ref.
h2
h3
h4
h5
h6
l3
l4
l5
l7
l10
l11
l12
s
t
50
22.5
(.89)
23
(.91)
7
(.28)
4.5
(.18)
47
(1.85)
70
(2.76)
6
(.24)
12
(.47)
22
(.87)
33
(1.30)
57
(2.24)
24.5
(.96)
30
(1.18)
1.5
(.06)
80
35.5
(1.40)
36
(1.42)
10
(.39)
10
(.39)
51
(2.01)
120
(4.72)
8
(.31)
16
(.63)
31
(1.22)
33
(1.30)
66
(2.60)
24.5
(.96)
50
(1.97)
2
(.08)
120
45
(1.77)
46
(1.81)
13.8
(.54)
13.8
(.54)
57
(2.24)
160
(6.30)
10
(.39)
18
(.71)
40
(1.57)
33
(1.30)
75
(2.95)
24.5
(.96)
80
(3.15)
2
(.08)
Type HR - With Handwheel and Position Indicator (Bottom Readout Mount)

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
l1
Length
l2
Stroke
d1
Thread
d2
Thread
d4
h1
Type 1
Without Adj. Lever
Type 2
With Adj. Lever
50
95
25
M6 x 1.0
M4 x .7
50
(1.97)
13
(.51)
120
50
145
75
170
100
80
145
25
M8 x 1.0
M5 x .8
80
(3.15)
20.5
(.81)
170
50
195
75
220
100
120
185
25
M10 x 1.0
M5 x .8
100
(3.94)
26.3
(1.04)
210
50
235
75
260
100
Size Ref.
h2
h3
h4
h5
h6
l3
l4
l5
l7
l10
l11
l12
s
t
50
22.5
(.89)
23
(.91)
7
(.28)
4.5
(.18)
47
(1.85)
70
(2.76)
6
(.24)
12
(.47)
22
(.87)
33
(1.30)
57
(2.24)
24.5
(.96)
30
(1.18)
1.5
(.06)
80
35.5
(1.40)
36
(1.42)
10
(.39)
10
(.39)
51
(2.01)
120
(4.72)
8
(.31)
16
(.63)
31
(1.22)
33
(1.30)
66
(2.60)
24.5
(.96)
50
(1.97)
2
(.08)
120
45
(1.77)
46
(1.81)
13.8
(.54)
13.8
(.54)
57
(2.24)
160
(6.30)
10
(.39)
18
(.71)
40
(1.57)
33
(1.30)
75
(2.95)
24.5
(.96)
80
(3.15)
2
(.08)
Type S - Without Adjustable Spindle and Operating Element

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
l1
Length
l2
Stroke
d1
Thread
d2
Thread
Type 1
Without Adj. Lever
Type 2
With Adj. Lever
-
30
50
5
M4 x .5
M3 x .5
-
55
10
-
60
15
-
65
20
50
95
25
M6 x 1.0
M4 x .7
120
50
145
75
170
100
80
145
25
M8 x 1.0
M5 x .8
170
50
195
75
220
100
120
185
25
M10 x 1.0
M5 x .8
210
50
235
75
260
100
Size Ref.
h1
h2
h3
h4
l3
l4
l5
l12
s
t
30
9.3
(.37)
16
(.63)
17
(.67)
4
(.16)
45
(1.77)
4
(.16)
6
(.24)
--
16
(.63)
1
(.04)
50
13
(.51)
22.5
(.89)
23
(.91)
7
(.28)
70
(2.76)
6
(.24)
12
(.47)
24.5
(.96)
30
(1.18)
1.5
(.06)
80
20.5
(.81)
35.5
(1.40)
36
(1.42)
10
(.39)
120
(4.72)
8
(.31)
16
(.63)
24.5
(.96)
50
(1.97)
2
(.08)
120
26.3
(1.04)
45
(1.77)
46
(1.81)
13.8
(.54)
160
(6.30)
10
(.39)
18
(.71)
24.5
(.96)
80
(3.15)
2
(.08)