Nylon Plastic
Six-Lobed Control Knobs
With Through Steel Hub
LMA
LMA
RoHS Compliant

LMA
LMA
Specification
Information
Body: Black glass fiber reinforced nylon plastic
Hub insert: Zinc plated steel, molded-in
Both dimensions, inch and metric, are interchangeable.


Call our sales staff for pricing and delivery on your modification requirements.
Shipping
LMA thermoplastic six-lobed knobs are distinguished by their modern design. These handwheels are an excellent
choice where heavy duty clamping is required. They are more shock resistant and an economical solution to their phenolic counterpart.
Maximum heat resistance: 110°C (230°F).
Modifications such as metric and inch size through bores, blind bores, and threaded bores, etc. available upon request.

See our technical section for heat resistance
of plastic, bore sizes, other modifications
and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
Bore
B
C
F
D
L
H
K
50
(1.97)
Blank
25
(.98)
25
(.98)
13
(.51)
20
(.79)
10
(.39)
22
(.87)
20
(.79)
60
(2.36)
Blank
30
(1.18)
29
(1.14)
14
(.55)
25
(.98)
11
(.43)
25
(.98)
25
(.98)
70
(2.76)
Blank
36
(1.42)
32
(1.26)
16
(.63)
30
(1.18)
12
(.47)
27
(1.06)
30
(1.18)