Inch Size, Nylon Plastic
Quick Release Six Lobed Hand Knobs
LMAQ
wo

LMAQ


RoHS Compliant
LMAQ
Specification
Information

Body: Black glass-fiber reinforced nylon plastic
Hub: Steel, zinc-plated, molded-in


LMA thermoplastic six-lobed knobs are distinguished by their modern design. An excellent choice where medium-heavy duty clamping is required. Good shock-resistant properties.
Maximum heat resistance: 110°C (230°F).  
Quick release knobs are used in such applications where the knob has to be completely removed after the releasing operation and refitted very rapidly for re-clamping.
The knob is tilted over the threaded spindle. When in position, the knob is brought into a straight position for meshing of the two threads on knob and spindle. The knob will then have to be turned only by a fraction of a rotation to achieve clamping.
Metric sizes available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number
A
E
Tapped
B
C
F
D
L
H
K
1.97
(50)
5/16-18
.98
(25)
.98
(25)
.51
(13)
.79
(20)
.39
(10)
.87
(22)
.79
(20)
3/8-16
2.36
(60)
3/8-16
1.18
(30)
1.14
(29)
.55
(14)
.98
(25)
.43
(11)
.98
(25)
.98
(25)
1/2-13
2.76
(70)
1/2-13
1.42
(36)
1.26
(32)
.63
(16)
1.18
(30)
.47
(12)
1.06
(27)
1.18
(30)
5/8-11