Phenolic Plastic
Pointer Knobs
Blind Bore Type with Set Screw
MRI
MRI
RoHS Compliant


MRI
MRI
Specification
Information

Knob: Black phenolic plastic, glossy finish
Slotted set screw:  Steel
Both dimensions, inch and metric, are interchangeable

A standard pointer knob that can be utilized with graduated dials.
Maximum heat resistance: 150°C (300°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
C
E
D
Blind Bore
A
B
F
H
G
Set Screw
Thread Size
35
(1.38)
25
(.98)
6
(.236)
20
(.79)
15
(.59)
18
(.71)
15
(.59)
M4 x .7
45
(1.77)
30
(1.18)
8
(.315)
25
(.98)
20
(.79)
21.5
(.85)
17
(.67)
M4 x .7
55
(2.17)
35
(1.38)
6
(.236)
30
(1.18)
25
(.98)
25
(.98)
19
(.75)
M4 x .7
10
(.394)