Inch Size, Stainless Steel
Control Knobs
with or without Handle
SSCK
wo
SSCK
RoHS Compliant
  SSCK

Specification
Stainless steel, type 303
Knurled outer rim
Available with or without handle
*Special bores, keyways, set screw holes and other han-
dle types available upon request.
No mounting hole in knob without handle

Information
Used in application that requires more hand control such as gaging fixtures, precision instruments, printing equipment or where a high quality knob is necessary.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Blank Type Dimensions in:

inches
(millimeters)

Part Number
A
F
B
C
D
G
Without
Handle
With
Handle
-
1.0
(25.4)
Blank
.81
(20.6)
.50
(12.7)
.38
(9.7)
--
2.0
(50.8)
Blank
1.13
(28.7)
.81
(20.6)
.56
(14.2)
1.28
(32.5)
3.0
(76.2)
Blank
1.25
(31.8)
1.25
(31.8)
.69
(17.5)
1.94
(49.3)

 Blind Bore Type
Part Number
A
F Blind Bore
B
C
D
E
G
Without
Handle
With
Handle
-
1.0
(25.4)
.250
(6.4)
.81
(20.6)
.50
(12.7)
.38
(9.7)
.63
(16.0)
--
2.0
(50.8)
.375
(9.5)
1.13
(28.7)
.81
(20.6)
.56
(14.2)
.88
(22.4)
1.28
(32.5)
3.0
(76.2)
.625
(15.9)
1.25
(31.8)
1.25
(31.8)
.69
(17.5)
.88
(22.4)
1.94
(49.3)