Phenolic Plastic
Six Lobed Skirted Control Knobs
VBI
wo
VBI
RoHS Compliant

VBI
VBI
Specification
Information
Knob body: Black phenolic plastic, glossy finish
Skirt: Black glass filled nylon plastic, glossy finish
Insert: Brass, molded-in
Both dimensions, inch and metric, are interchangeable.

An excellent quality and very attractive control knob.
Maximum heat resistance: 110°C (230°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
B
A
D
Blind Bore
C
E
30
(1.18)
20
(.79)
6
(.236)
18
(.71)
15
(.59)
40
(1.57)
30
(1.18)
6
(.236)
27
(1.06)
21
(.83)
48
(1.89)
40
(1.57)
6
(.236)
30
(1.18)
22
(.87)
48
(1.89)
40
(1.57)
8
(.315)
30
(1.18)
24
(.94)
56
(2.20)
50
(1.97)
6
(.236)
35
(1.38)
22
(.87)
56
(2.20)
50
(1.97)
8
(.315)
35
(1.38)
24
(.94)
90
(3.54)
70
(2.76)
6
(.236)
50
(1.97)
30
(1.18)
90
(3.54)
70
(2.76)
8
(.315)
50
(1.97)
30
(1.18)
90
(3.54)
70
(2.76)
12
(.472)
50
(1.97)
30
(1.18)