Phenolic Plastic
Five-Lobed Control Knobs
With Through Steel Hub
VUA
VUA
RoHS Compliant

VUA
VUA
Specification
Information
Body: Black phenolic plastic
Hub: Zinc plated steel, molded-in
Both dimensions, inch and metric, are interchangeable.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Five-lobed control knobs VUA type are ideally suited for light-medium adjusting or clamping applications.
Other five-lobed control knobs, see VU.
Five-lobed control knobs with revolving handle, see VUM.
Maximum heat resistance: 150°C (300°F).
Modifications such as metric and inch size through bores, blind bores or threaded bores available upon request.

See our technical section for heat resistance
of plastic, bore sizes, other modifications
and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
Bore
D
B
L
H
I
F
E
C
K
60
(2.36)
Blank
24
(.94)
34
(1.34)
10
(.39)
26
(1.02)
6
(.24)
16
(.63)
16
(.63)
32
(1.26)
26
(1.02)
75
(2.95)
Blank
30
(1.18)
40
(1.57)
12
(.47)
32.5
(1.28)
7.5
(.30)
20
(.79)
20
(.79)
40
(1.57)
32
(1.26)
90
(3.54)
Blank
35
(1.38)
47
(1.85)
14
(.55)
36.7
(1.44)
7.3
(.29)
20
(.79)
24
(.94)
44
(1.73)
40
(1.57)