Phenolic Plastic
Five-Lobed Control Knobs
With Revolving Handle
VUM
VUM
RoHS Compliant
VUM
VUM
Specification
Information
Body: Black phenolic plastic
Hub: Zinc plated steel, molded-in
Revolving handle: Black phenolic with zinc plated
steel spindle
Both dimensions, inch and metric, are interchangeable


Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Five-lobed control knobs VUM are ideally suited for light-medium duty adjusting or clamping applications.
Other five-lobed control knobs, see VU and VUA.
Maximum heat resistance: 150°C (300°F).
Modifications such as inch and metric blind bores, threads, etc. available upon request.

See our technical section for heat resistance
of plastic, bore sizes, other modifications
and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
K
Pilot Hole
D
B
L
H
I
F
E
C
G
75
(2.95)
4
(.157)
24
(.94)
34
(1.34)
11
(.43)
22
(.87)
43
(1.69)
20
(.79)
19
(.75)
39
(1.54)
17
(.67)
90
(3.54)
6
(.236)
32
(1.26)
44
(1.73)
12
(.47)
25
(.98)
43
(1.69)
20
(.79)
22
(.87)
42
(1.65)
17
(.67)