|
CNC Turning
• (1) KIA Model KT21 CNC lathe with 8.00" chuck and 17.5" swing x 14.0" length
Max Turning Length 14.00”
Production CNC Turning
• (1) Takamaz Model X-18 Model 3 axis CNC turning center live tooling and a LNS Short Stick Quick Load Servo Automatic bar feeder:
Max Turning Diameter 2.00”
Max Turning Length 8.00”
• (1) Takamaz Model X-180 Model 3 axis CNC turning center live tooling and a LNS Short Stick Quick Load Servo Automatic bar feeder:
Max Turning Diameter 2.00”
Max Turning Length 8.00”
Manual Machines
Numerous pieces of support equipment including:
- mills
- lathes
- drill presses
- tumblers
- broaching machines
- band saws
- drilling/tapping machine
Material Capacities
- steel
- aluminum
- stainless steel
- plastic
Machining and Finishing Abilities
- design/development
- prototype machining
- CNC turning
- CNC and conventional thread cutting
- CNC thread rolling
- conventional turning
- conventional milling
- conventional square and keyway broaching
- drilling/tapping
- tumbling
- plating and finishes - zinc, chrome, and nickel plating, black oxide and anodized finishes
Quantities
Additional Facility Abilities
- light assembly
- special labeling - bar code, UPC code, customer part number
- special individual and kit packaging
|