Technical Section
   Radial and Axial Strength for Hinges

N = Newton

Part
Number
Description Radial Strength Axial Strength 90 Degree
Angled Strength
   

Maximum
Working Load
(N)

Breaking
Load

Maximum
Working Load
(N)

Breaking
Load

Maximum
Working Load
(N)

Breaking
Load
6388010 C40/A Ø4.2 300 1960 150 1980 270 1480
6388020 C48/A Ø5.5 320 2620 320 2730 320 2570
6388030 C65/A Ø6.5 735 5400 540 4880 260 3900
6388040 C98/A Ø10.5 1.190 9330 1100 7100 540 4230
               
6388100 C48/B M5 450 2980 420 3580 185 1510
6388110 C48/B M6 470 3200 380 3300 125 1620
6388120 C65/B M6 700 5540 655 4760 230 2330
6388130 C98/B M10 2170 15300 1020 7770 600 5320
               
6388200 C48/C M5x15 366 1920 380 2860 210 1720
6388210 C65/C M6x20 470 6600 530 6000 235 3250
6388220 C98/C M10x20 1770 15200 915 6220 480 3800
 
        To Lifting Load Information for Cabinet "U" Handles

J.W. Winco. Inc. © 2010 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008