Technical Section
Lifting Load Information for Cabinet "U" Handles

Lifting loads are calculated by lifting from the center of the handle. After achieving maximum vertical or side lifting loads, a permanent distortion can occur. All load ratings are approximate and are based on standard use of product in which it is intended. Loads can vary greatly depending on mounting hardware used, environment and conditions. J.W. Winco, Inc. can not be liable for the use, misuse or abuse of the product and/or the application in which it is being used.

Listings below are alphabetical by series number. Please call our sales staff if inquiring about the lifting load information for "U" handles not listed in this section.

 
EN 528 Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
21W94BA7K 255 355 563 783
26W117BA7K 255 460 563 1013
27W132BA7K 255 355 563 783
28W179BA7K 275 285 608 630
30W235BA7K 355 325 783 717
 
EN 528-N Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
21W94BBCK 135 175 298 386
26W117BBCK 155 205 342 450
27W132BBCK 135 205 298 450
28W179BBCK 135 185 298 408
30W235BBCK 175 165 386 364
 
EN 528-VO Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
21W94BA9K 175 170 386 375
26W117BA9K 225 355 495 783
27W132BA9K 185 305 408 372
28W179BA9K 215 145 473 320
 
EN 528.1 Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
25W117BA8K/M6 205 355 450 783
25W117BA8K/M8 205 355 450 783
 
EN 528.2 Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
21W94BBDK 215 195 473 428
26W117BBDK 235 255 518 563
28W179BBDK 215 245 473 540
 
EN 628 Series, Tapped Insert Type, Inch
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
22W94BF0/3TC1 155 205 540 540
26W117BF0/5TC1 185 255 761 563
28W150BF0/5TC1 155 195 585 428
 
EN 628 Series, Tapped Insert Type, Metric
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
22W94BF0/M6C1 155 205 540 540
26W117BF0/M8C1 185 255 761 563
28W150BF0/M8C1 155 195 585 428
 
EN 628 Series, Counterbored Type
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
22W94BG0/C1 155 205 342 452
26W117BG0/C1 185 255 408 563
28W150BG0/C1 155 195 342 430
 
EN 630 Series, Hex Cap Screw Type
Part Number Maximum
Pulling Load [kg]
Maximum
Pulling Load (lbs)
35W94BGA/C1 92 200
 
EN 630 Series, Countersunk Screw Type
Part Number Maximum
Pulling Load [kg]
Maximum
Pulling Load (lbs)
35W94BGB/C1 92 200
 
EN 630.1 Series, Hex Cap Screw Type
Part Number Maximum
Pulling Load [kg]
Maximum
Pulling Load (lbs)
35W94BGC/C1 92 200
 
EN 630.1 Series, Countersunk Screw Type
 
Part Number Maximum
Pulling Load [kg]
Maximum
Pulling Load (lbs)
35W94BGD/C1 92 200
 
EN 630.2 Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
38W955BGE/C1 125 275
 
EN 725 Series, Inch
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
23W86AC0K/3T 245 245 540 540
24W117AC0K/5T 345 255 761 563
26W1300AC0K/5T 335 225 739 495
27W150AC0K/5T 235 205 518 450
27W179AC0K/5T 265 195 585 428
 
EN 725 Series, Metric
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
23W86AC0K/M6 245 245 540 540
24W117AC0K/M8 345 255 761 563
26W1300AC0K/M8 335 225 739 495
27W150AC0K/M8 235 205 518 450
27W179AC0K/M8 265 195 585 428
 
EN 725-HT Series, Inch
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
23W86AC1K/3T 245 245 540 540
24W117AC1K/5T 345 255 765 563
24W179AC1K/5T 265 195 585 428
 
EN 725-HT Series, Metric
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
23W86AC1K/M6 245 245 540 540
24W117AC1K/M8 345 255 761 563
27W179AC1K/M8 265 195 585 428
 
EN 725.1 Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
25W117BX0K 285 205 628 452
27W179BX0K 195 195 430 430
 
EN 767 Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
35W300BHA/C1
270 595
35W500BHA/C1
225 495
35W700BHA/C1
175 385
35W10000BHA/C1
130 285
 
GN 424 Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
10W64BD0 100 50 221 110
10W96BD0 100 50 221 110
10W128BD0 100 50 221 110
10W160BD0 100 50 221 110
10W192BD0 100 50 221 110
 
GN 425 Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
8W88B81C/M4
100 221
8W100B81C/M4
100 221
8W120B81C/M4
100 221
10W88B81C/M5
100 221
10W100B81C/M5
100 221
10W120B81C/M5
100 221
10W180B81C/M5
100 221
10W200B81C/M5
75 166
10W235B81C/M5
75 166
 
GN 425.1 Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
X01
100 221
X02
100 221
X03
100 221
 
GN 425.2 Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
10W100BM0 100 100 221 221
10W120BM0 100 100 221 221
10W180BM0 100 100 221 221
 
GN 425.3 Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
10W125BN0 195 100 428 221
10W160BN0 195 100 428 221
12W125BN0 195 100 428 221
12W160BN0 195 100 428 221
12W200BN0 195 100 428 221
 
GN 426.5 Series, Back Mounting Type
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]

Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
28W250BC0/A 300 195 662 430
28W300BC0/A 300 195 662 430
28W400BC0/A 300 195 662 430
 
GN 426.5 Series, Front Mounting Type
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
28W250BC0/B 195 195 428 428
28W300BC0/B 195 195 428 428
28W400BC0/B 195 195 428 428
 
GN 427 Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
12W88D35Q
50 110
12W100D35Q
50 110
12W120D35Q
50 110
12W180D35Q
50 110
12W200D35Q
50 110
 
GN 565 Series
Part Number
Maximum Vertical Lifting Load [kg]
Maximum Side Lifting Load [kg]
Maximum Vertical Lifting Load (lbs)
Maximum Side Lifting Load (lbs)
20W100B79K/T
405
155
893
341
20W112B79K/T
380
100
837
220
20W128B79K/T
280
75
618
165
20W160B79K/T
205
60
450
132
26W112B79K/T
610
255
1345
562
26W128B79K/T
560
230
1237
506
26W160B79K/T
510
205
1124
450
26W192B79K/T
410
130
904
287
26W300B79K/T
155
75
341
165
26W400B79K/T
80
60
176
132
GN 565.1 Series
Part Number
Maximum Vertical Lifting Load [kg]
Maximum Side Lifting Load [kg]
Maximum Vertical Lifting Load (lbs)
Maximum Side Lifting Load (lbs)
565.1-26-116-SW and -BL
610
205
1345
450
565.1-26-132-SW and -BL
460
205
1012
450
565.1-26-164-SW and -BL
355
155
783
342
565.1-26-196-SW and -BL
280
125
618
276
GN 565.2 Series
Part Number
Maximum Vertical Lifting Load [kg]

Maximum Side Lifting Load [kg]
Maximum Side Lifting Load [kg]
Maximum Vertical Lifting Load (lbs)

Maximum Side Lifting Load (lbs)
Maximum Side Lifting Load (lbs)
20W112O37K/T
280
125
100
618
276
220
20W128O37K/T
180
125
100
397
276
220
26W128O37K/T
460
230
230
1012
506
506
26W160O37K/T
330
230
230
728
506
506
GN 565.3 Series, Tapped Hole Type
Part Number
Maximum Vertical Lifting Load [kg]
Maximum Side Lifting Load [kg]
Maximum Vertical Lifting Load (lbs)
Maximum Side Lifting Load (lbs)
20W120R40K/A
320
100
703
220
GN 565.3 Series, Through Hole Type
Part Number
Maximum Vertical Lifting Load [kg]
Maximum Side Lifting Load [kg]
Maximum Vertical Lifting Load (lbs)
Maximum Side Lifting Load (lbs)
20W120R40K/B
180
60
397
132
GN 565.5 Series
Part Number
Maximum Vertical Lifting Load [kg]
Maximum Side Lifting Load [kg]
Maximum Vertical Lifting Load (lbs)
Maximum Side Lifting Load (lbs)
20W112D20
510
280
1124
618
20W128D20
510
255
1124
562
GN 669 Series, Back Mounting Type
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
Matte Black Anodized
28W200AT0K/A 28W200AT0Q/A 100 100 221 221
28W250AT0K/A 28W250AT0Q/A 100 100 221 221
28W300AT0K/A 28W300AT0Q/A 100 100 221 221
28W400AT0K/A 28W400AT0Q/A 100 100 221 221
28W500AT0K/A 28W500AT0Q/A 100 100 221 221
28W600AT0K/A 28W600AT0Q/A 100 100 221 221
 
GN 669 Series, Front Mounting Type
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
Matte Black Anodized
28W200AT0K/B 28W200AT0Q/B 100 100 221 221
28W250AT0K/B 28W250AT0Q/B 100 100 221 221
28W300AT0K/B 28W300AT0Q/B 100 100 221 221
28W400AT0K/B 28W400AT0Q/B 100 100 221 221
28W500AT0K/B 28W500AT0Q/B 100 100 221 221
28W600AT0K/B 28W600AT0Q/B 100 100 221 221
 
MF Series
Part Number
Maximum Vertical Lifting Load [Kg]
Maximum Vertical Lifting Load (lbs)
6333150
220
484
6333105
230
506
6333100
230
506
6333200
250
550
6333210
250
550
6333220
250
550
MF-1 Series
Part Number
Maximum Vertical Lifting Load [Kg]
Maximum Side
Lifting Load [kg]
Maximum Vertical Lifting Load (lbs)
Maximum Side
Lifting Load (lbs)
WN6333250
100
65
215
140
MFB Series
Part Number
Maximum Vertical Lifting Load [Kg]
Maximum Vertical Lifting Load (lbs)
8300876
220
484
6333500
220
484
8300877
230
506
8300878
230
506
6333550
230
506
6333560
230
506
8300879
250
550
8300880
250
550
6333600
250
550
6333610
250
550
8300881
250
550
6333620
250
550
MFE Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
6382005 120 265
6382050 125 276
6382080 125 276
6382090 130 287
6382110 130 287
6382160 130 287
 
MFP Series
Part Number Maximum Vertical
Lifting Load [kg]
Maximum Vertical
Lifting Load (lbs)
6333720 220 485
6333740 230 507
6333750 250 551
6333760 250 551
 
MT Series
Part Number
Maximum Vertical Lifting Load [Kg]
Maximum Vertical Lifting Load (lbs)
8300847
220
484
6333005
220
484
6333010
220
484
8300874
230
506
6333015
230
506
6333020
230
506
8300875
230
506
6333027
230
506
6333028
230
506
6333030
230
506
 
        To MVK