Technical Section
  Metric and English Conversion Table
Linear Measure
1 km
1 m
1 m
1 cm
1 mm
=
=
=
=
=
0.6214 mi
0.000621371 mi
3.28 ft
0.3937 in
.03937 in
1 mi
1 mi
1 ft
1 in
1 in
=
=
=
=
=
1.61 km
1610 m
.305 m
2.54 cm
25.4 mm

Square Measure
1 km²
1 m²
1 cm²
1 mm²
=
=
=
=
0.3861 mi²
10.76 ft²
0.155 in²
0.00155 in²
1 mi²
1 ft²
1 in²
1 in²
=
=
=
=
2.59 km²
.093 m²
.65 cm²
845.2 mm²

Liquid Measure
1 litre = 0.264 U.S. Gal. 1 U.S. Gal. = 3.79 litre

Weight Measure
1 kg
1 kg
=
=
2.2 lbs
35.274 ozs
1 lb
1 oz
=
=
.455 kg
.028 kg

Force Measure
1 Newton (N)
1 daN
1 Kg Force
1 Kilopound
1 Pound/Inch
1 Pound/Foot
=
=
=
=
=
=
.225 lbs
2.2 lbs
9.8 Newton (N)
9.5 Newton (N)
175.127 Newton/Metre
14.59 Newton/Metre
1 lb
1 lb
1 N
1 N
1 N/M
1 N/M
=
=
=
=
=
4.448 N
.455 daN
.102 Kg Force
.105 Kilopound
.0057 Pound/Inch
.0685 Pound/Foot

Pressure Measure
1 Bar
1 Kg/m
1 Kg/m
1 Kilonewton/Metre
=
=
=
=
14.5 P.S.I.
9.8 Newton/Metre
9.8 Pascal (Pa)
0.145 P.S.I.
1 P.S.I.
1 N/m
1 Pa
1 P.S.I.
=
=
=
=
.0690 Bar
.102 Kg/m
.102 Kg/m
6.897 lb./ft.

Power Measure
1 BTU/hour
Horsepower (550 ft.lbs/s)
=
=
.0293 Watt(W)
.745 Kilowatt
1 Watt
1 KW
=
=
3.413 BTU/hour
1.342 HP

Temperature Measure
Fahrenheit to Celsius
Celsius to Fahrenheit
1 min-¹
=
=
=
tc = (tf-32)/1.8
tf = 1.8 tc + 32
1 RPM
        To Material Comparison Chart - Characteristics of Stainless Steels

J.W. Winco. Inc. © 2017 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008